Item description/product images

Spring plungerssmooth surface, stainless steel Product image 1
  • Spring plungerssmooth surface, stainless steel Product image 1
  • Spring plungerssmooth surface, stainless steel Product image 2
  • Spring plungerssmooth surface, stainless steel Application example 1
DescriptionMaterial:Sleeve and spring in stainless steel,
ball stainless steel or in POM.
Version:Sleeve bright. Ball hardened, bright.
DownloadHere is the information gathered in the form of a PDF:
 Datasheet 03070 Spring plungerssmooth surface, stainless steel 230 kB

Drawings

Spring plungerssmooth surface, stainless steel Drawing 1

Item selection/filter

Order No.

VersionDD1D2LL1HSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Approx.
weight g
CADAcc.PriceOrder
03070-04ball, stainless steel434,6510,8370,3 1.24 €
03070-05ball, stainless steel545,6611470,6 1.24 €
03070-06ball, stainless steel656,5711,56121 1.36 €
03070-08ball, stainless steel86,58,5911,86122 1.57 €
03070-10ball, stainless steel1081213,52,52,710206 1.63 €
03070-12ball, stainless steel121014162,53,5152510 1.80 €
03070-304ball in POM434,6510,5370,3 0.94 €
03070-305ball in POM545,6610,6470,6 0.98 €
03070-306ball in POM656,5711,16121 0.98 €
03070-308ball in POM86,58,5911,56122 1.24 €
03070-310ball in POM1081213,52,52,310206 1.59 €
03070-312ball in POM121014162,53,1152510 1.97 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
France
Sitemap Print Recommended Top
Copyright © 2015 norelem. All rights reserved. Phone (33) 03 25 71 89 30 · Fax (33) 03 25 71 89 40