|
|
41501-05Wedge clamps with fixed jaw for multi-clamping system |
go back |
|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. Tightening the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaws. The wedge has a slightly elongated hole allowing for movement to compensate for tolerances. Displacement: M12 = ±1 mm.Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:These wedge clamps can only be used in conjunction with the clamping rail 41500 for multiple clamping. The lateral fastening holes are used to fasten workpiece stops. The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces. Advantages:The lateral scale on the clamping rail and the fixed jaw guarantees a very high repeat clamping accuracy.Supplied withWedge clamps Fastening screws. Slot keys.Drawing reference:Form A: Smooth jaw face Form B: Serrated jaw facet Form C: With step Form D: With machining allowance Form E: With jaw pins Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Wedge clamps with fixed jaw for multi-clamping system, Form A, jaw plate smooth |
More information |
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | D1 | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-05-0500112 | A | 64 | 70 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M6 | M12x30 | M12x25 | 30 | 85 | | | 0.00 € | |
|
Wedge clamps with fixed jaw for multi-clamping system, Form B, jaw plate serrated |
More information |
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | D1 | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-05-0500212 | B | 64 | 70 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M6 | M12x30 | M12x25 | 30 | 85 | | | 0.00 € | |
|
Wedge clamps with fixed jaw for multi-clamping system, Form C, stepped |
More information |
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H2 | H3 | D Internal thread | D1 | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-05-0502312 | C | 71 | 77 | 50 | 25 | 30 | 12,5 | 2 | 3,5 | M5 | M6 | M12x30 | M12x25 | 30 | 85 | | | 0.00 € | | 41501-05-0505312 | C | 71 | 77 | 50 | 25 | 30 | 12,5 | 5 | 3,5 | M5 | M6 | M12x30 | M12x25 | 30 | 85 | | | 0.00 € | |
|
Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance |
More information |
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | D1 | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-05-0500412 | D | 75 | 81 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M6 | M12x30 | M12x25 | 30 | 85 | | | 0.00 € | |
|
Wedge clamps with fixed jaw for multi-clamping system, Form E, with jaw pins |
More information |
Order No. | Form | L min. | L max. | B | H | B1 | B2 | H1 | H3 | H5 | H6 | D Internal thread | D1 | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
41501-05-0500512 | E | 74,5 | 80,5 | 50 | 25 | 30 | 18 | 12,5 | 3,5 | 9 | 4,75 | M5 | M6 | M12x30 | M12x25 | 30 | 85 | | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|