norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Case plastic.
See corresponding product group for contents.
Version:Black.Note:Objects sized between 355 and 980 mm can be set up using this stabiliser set.
It is basic equipment for supporting workpieces.
The individual parts are safely stored in a plastic case.
The length of the workpiece stabiliser is infinitely adjustable.
With the locking mechanism, the shaft can be securely locked against tension and compression.
Supplied with- Case
- Workpiece stabiliser, 02400-355505
- Extension shaft L75, 02401-1625075
- Extension shaft L100, 02401-1625100
- Extension shaft L150, 02401-1625150
- Precision adjustment, 02402-25120150
- Fastening set for T-slots, 14x T-slot set, 02404-2514
- 18x T-slot block with M10, 07060-10.002
- 22x T-slot block with M10, 07060-104.001
- Clamping ball with cup M12, 02408-3251240
- Clamping ball with cup M16, 02408-3251640
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02399 Workpiece stabiliser set with case 418 kB
 Technical information Workpiece stabiliser 651 kB

Item selection/filter

Order No.

ItemVersion 1CADAcc.PriceOrder
02399-925Workpiece Stabiliser Setwith case 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83