norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Wire cable stainless steel.
Sheath, steel wire with inner and outer plastic coating.
Sleeve POM.
Nipple Zamac.
Screw nipple steel.
Version:Bowden cable sheath and sleeve black.
Screw nipple electro zinc-plated.
Note:Bowden cables transfer the traction force and are used in combination with a release as a remote control.
There are different lengths available to select from. The Bowden cable can be shortened as required during installation to ensure a perfect fit in the respective application.

Note the following points when installing Bowden cables:
The length of the free end of the cable can change due to layout angle, bend radius and load factors.
When laying the cable, take particular care to ensure that the bend radius is not below the minimum value, which in this case is R = 65 mm. A too small radius can lead to increased wear and higher friction. During installation, avoid bending the cable more than the minimum value as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.

Tensile strength 1000 N max.
Accessory:Release 05596 or snap locks 05596-06.Supplied withWire cable with nipple, sheath, sleeve and screw nipple.Drawing reference:
1) Sleeve
2) Screw nipple
3) Body 1x19
4) Nipple
5) Sheath
6) Wire cable
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05596-01 Bowden cables 202 kB

Drawings

Bowden cables

Item selection/filter

Order No.B

B1DD1D2D3D4LL1L2L3L4CADAcc.PriceOrder
05596-01-11X0500781,55954,8500464,419,52,52,5 0.00 €
05596-01-11X1000781,55954,81000964,419,52,52,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83