|
|
07850Hose clips, steel (W1) DIN 3017-1 strap width 9 mm and 12 mm |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Strap and housing steel (W1). Steel screw.Version:Strap and housing bright zinc-plated. Screw bright zinc-plated, trivalent blue passivated.Note:DIN 3017-1 Form A hose clips are multi-sector hose clips with a very large clamping range, used for fastening smooth hoses.
Tried and tested with high strap tensile forces, narrow strap width and low weight. The rounded and burr-free strap edges prevent damage to the hoses.
Screw head: Hex 7 AF with slit and cross.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Band width B (mm) | B1 | Clamping range D (mm) | S | Tightening torque Nm | CAD | Acc. | Price | Order |
---|
07850-109012 | 9 | 11,5 | 8-12 | 0,7 | 3 +0,5 | | | 0.00 € | | 07850-109016 | 9 | 11,5 | 10-16 | 0,7 | 3 +0,5 | | | 0.00 € | | 07850-109022 | 9 | 11,5 | 12-22 | 0,7 | 3 +0,5 | | | 0.00 € | | 07850-109027 | 9 | 11,5 | 16-27 | 0,7 | 3 +0,5 | | | 0.00 € | | 07850-109032 | 9 | 11,5 | 20-32 | 0,7 | 3 +0,5 | | | 0.00 € | | 07850-109040 | 9 | 11,5 | 25-40 | 0,7 | 3 +0,5 | | | 0.00 € | | 07850-109045 | 9 | 11,5 | 30-45 | 0,7 | 3 +0,5 | | | 0.00 € | | 07850-109050 | 9 | 11,5 | 32-50 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109060 | 9 | 11,5 | 40-60 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109070 | 9 | 11,5 | 50-70 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109080 | 9 | 11,5 | 60-80 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109090 | 9 | 11,5 | 70-90 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109100 | 9 | 11,5 | 80-100 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109110 | 9 | 11,5 | 90-110 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109120 | 9 | 11,5 | 100-120 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109130 | 9 | 11,5 | 110-130 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109140 | 9 | 11,5 | 120-140 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109150 | 9 | 11,5 | 130-150 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109160 | 9 | 11,5 | 140-160 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109170 | 9 | 11,5 | 150-170 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109180 | 9 | 11,5 | 160-180 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109190 | 9 | 11,5 | 170-190 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-109200 | 9 | 11,5 | 180-200 | 0,8 | 3 +0,5 | | | 0.00 € | | 07850-112022 | 12 | 14,5 | 12-22 | 0,8 | 5 +0,5 | | | 0.00 € | | 07850-112027 | 12 | 14,5 | 16-27 | 0,8 | 5 +0,5 | | | 0.00 € | | 07850-112032 | 12 | 14,5 | 20-32 | 0,8 | 5 +0,5 | | | 0.00 € | | 07850-112040 | 12 | 14,5 | 25-40 | 0,8 | 5 +0,5 | | | 0.00 € | | 07850-112045 | 12 | 14,5 | 30-45 | 0,8 | 5 +0,5 | | | 0.00 € | | 07850-112050 | 12 | 14,5 | 32-50 | 1 | 5 +0,5 | | | 0.00 € | | 07850-112060 | 12 | 14,5 | 40-60 | 1 | 5 +0,5 | | | 0.00 € | | 07850-112070 | 12 | 14,5 | 50-70 | 1 | 5 +0,5 | | | 0.00 € | | 07850-112080 | 12 | 14,5 | 60-80 | 1 | 5 +0,5 | | | 0.00 € | | 07850-112090 | 12 | 14,5 | 70-90 | 1 | 5 +0,5 | | | 0.00 € | | 07850-112100 | 12 | 14,5 | 80-100 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112110 | 12 | 14,5 | 90-110 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112120 | 12 | 14,5 | 100-120 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112130 | 12 | 14,5 | 110-130 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112140 | 12 | 14,5 | 120-140 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112150 | 12 | 14,5 | 130-150 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112160 | 12 | 14,5 | 140-160 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112170 | 12 | 14,5 | 150-170 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112180 | 12 | 14,5 | 160-180 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112190 | 12 | 14,5 | 170-190 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112200 | 12 | 14,5 | 180-200 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112210 | 12 | 14,5 | 190-210 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112220 | 12 | 14,5 | 200-220 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112230 | 12 | 14,5 | 210-230 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112240 | 12 | 14,5 | 220-240 | 1 | 5,5 +0,5 | | | 0.00 € | | 07850-112250 | 12 | 14,5 | 230-250 | 1 | 5,5 +0,5 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|