norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium.
Cable sheath PVC.
Version:Compact sensor and plug design.
Flat connector, 8-pole, 1x pin.
Connection cable, 6-wire, ø 3.55–0.3 mm.
Cable bend radius, > 17 mm (static).
Note:Works with magnetic tapes 21725.
The reading distance between the sensor and tape must be 0.1 to 2 mm.
The sensor is supplied with operating voltage and draws current via the electronics.
System accuracy, repeat accuracy and travel speed is dependent on the electronics.
Plug-in connection to position indicators 21700 and 21702.
Technical data:- Rating IP 67; EN 60529 (sensor head)
- Shock resistance 2000 m/s², 11 ms; EN 60068-2-27
- Vibration resistance 200 m/s², 50 Hz–2 kHz; EN 60068-2-6
Temperature range:- Ambient temperature 0…60°C
- Storage temperature -10…70°C
Assembly:Installation must be carried out using the enclosed user information.
A, reading distance sensor/tape ≤ 2 mm
B, lateral offset ± 2 mm
C, misalignment ± 3°
D, pitch gradient ± 1°
E, lateral gradient ± 3°
Accessory:Position indicators 21700 and 21702.
Magnetic tapes 21725.
Note:Relative humidity 100%. Dewing is permissible (sensor head).Drawing reference:
1) Sine before cosine
2) Active measuring surface
3) Magnetic tape
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21720 Magnetic sensors passive sensors, miniature design 284 kB

Drawings

Magnetic sensors passive sensors, miniature design
Magnetic sensors passive sensors, miniature design

Item selection/filter

Order No.PL

HCADAcc.PriceOrder
21720-0020020026,715 0.00 €
21720-0050050026,715 0.00 €
21720-01000100026,715 0.00 €
21720-02000200026,715 0.00 €
21720-05000500026,715 0.00 €
21720-100001000026,715 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83