norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Worm gears, right-hand centre distance 33 mm
22500

Worm gears, right-hand centre distance 33 mm

go back

Item description/product images

DescriptionMaterial:Worm screw steel.
Worm wheel CuZn37Mn3Al2PbSi-S40.
Version:Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.Note for ordering:Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.Note:A worm gear consists of a worm screw (shaft) and a worm wheel. Suitable for forming worm drives with a 90° shaft angle. A worm drive enables very large speed reduction ratios with a single stage.

The toothing has the flank shape K. The engagement angle is 15°. The worm gears are pre-bored.

The stated T2 output torques are the permissible output torques on the worm wheel. These apply for an input speed of 2800 rpm of the worm screw.

The worm gears are suitable for continuous operation at high speeds and high torques.
Drawing reference:
1) ground
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22500 Worm gears, right-hand centre distance 33 mm 719 kB
 Technical information for worm gears 298 kB

Drawings

Worm gears, right-hand centre distance 33 mm

Item selection/filter

Order No.Image

ItemTransmission ratioPitch angleModuleZ1D1D3Z2D2D4Output torque T2
(Nm)
mineral grease
Output torque T2
(Nm)
mineral oil
Output torque T2
(Nm)
synthetic oil
CADAcc.PriceOrder
22500-331003Worm-25° 571,7562427,5---10,112,115,1 0.00 €
22500-332003Worm Wheel3,5:125° 571,75---21424710,112,115,1 0.00 €
22500-331005Worm-20° 502422,526,5---10,612,715,9 0.00 €
22500-332005Worm Wheel5:120° 502---2043,54910,612,715,9 0.00 €
22500-331007Worm-15° 321,5422,425,4---12,214,618,3 0.00 €
22500-332007Worm Wheel7:115° 321,5---2843,64812,214,618,3 0.00 €
22500-331010Worm-13° 101,5319,7522,75---13,31619,9 0.00 €
22500-332010Worm Wheel10:113° 101,5---3046,255113,31619,9 0.00 €
22500-331011Worm-10° 421,332123,6---13,31619,9 0.00 €
22500-332011Worm Wheel11,33:110° 421,3---344549,213,31619,9 0.00 €
22500-331012Worm-11° 141,9219,523,3---13,516,220,2 0.00 €
22500-332012Worm Wheel12:111° 141,9---2446,55213,516,220,2 0.00 €
22500-331015Worm-8° 251,5220,523,5---1315,619,5 0.00 €
22500-332015Worm Wheel15:18° 251,5---3045,5501315,619,5 0.00 €
22500-331016Worm-10° 11,5217,2420,24---1416,821 0.00 €
22500-332016Worm Wheel16:110° 11,5---3248,76531416,821 0.00 €
22500-331017Worm-9° 31,4217,820,6---14,21721,3 0.00 €
22500-332017Worm Wheel17:19° 31,4---3448,252,514,21721,3 0.00 €
22500-331018Worm-6° 571,25220,6523,15---12,615,118,9 0.00 €
22500-332018Worm Wheel18:16° 571,25---3645,3549,212,615,118,9 0.00 €
22500-331020Worm-6° 431,15219,6621,96---12,715,219 0.00 €
22500-332020Worm Wheel20:16° 431,15---4046,3450,512,715,219 0.00 €
22500-331024Worm-5° 271,912023,8---13,215,819,8 0.00 €
22500-332024Worm Wheel24:15° 271,9---24465113,215,819,8 0.00 €
22500-331028Worm-3° 361,5123,926,9---11,213,416,8 0.00 €
22500-332028Worm Wheel28:13° 361,5---2842,146,611,213,416,8 0.00 €
22500-331030Worm-4° 81,5120,8523,85---12,715,219 0.00 €
22500-332030Worm Wheel30:14° 81,5---3045,155012,715,219 0.00 €
22500-331032Worm-4° 501,5117,820,8---13,516,220,2 0.00 €
22500-332032Worm Wheel32:14° 501,5---3248,252,513,516,220,2 0.00 €
22500-331038Worm-3° 551,25118,2820,76---13,916,720,8 0.00 €
22500-332038Worm Wheel38:13° 551,25---3847,7451,613,916,720,8 0.00 €
22500-331050Worm-2° 270,912122,8---101215 0.00 €
22500-332050Worm Wheel50:12° 270,9---504548101215 0.00 €
22500-331056Worm-2° 100,8121,1522,75---10,112,115,1 0.00 €
22500-332056Worm Wheel56:12° 100,8---5644,854810,112,115,1 0.00 €
22500-331060Worm-2° 330,8117,9619,56---11,413,717,1 0.00 €
22500-332060Worm Wheel60:12° 330,8---6048,0451,511,413,717,1 0.00 €
22500-331072Worm-1° 300,6122,824---8,410,0112,6 0.00 €
22500-332072Worm Wheel72:11° 300,6---7243,2468,410,0112,6 0.00 €
22500-331075Worm-1° 410,6120,521,7---910,813,5 0.00 €
22500-332075Worm Wheel75:11° 410,6---7545,548910,813,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83