norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, steel
Bearing, ball-bearing steel 100Cr6.
Seal, rubber NBR.
Version:Housing, electro zinc-plated.Note:Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a sheet steel housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.

In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication.

Do not exceed the housing load. It is less than the load rating of the bearings.
Temperature range:-15 °C to +100 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24225 Pillow block bearing pedestal type BPP 152 kB

Drawings

Pillow block bearing pedestal type BPP

Item selection/filter

Order No.BearingHousingD

A1BD3EHH1LL1SαFastening
screw
max. static
load
kN
CADAcc.PriceOrder
24225-12201B 201PP 201126869,56843,822,225223,210°M82,16 0.00 €
24225-15202B 202PP 202156869,56843,822,225223,210°M82,16 0.00 €
24225-17203B 203PP 203176869,56843,822,225223,210°M82,16 0.00 €
24225-20204B 204PP 204207989,57650,525,432253,210°M82,62 0.00 €
24225-25205B 205PP 205257,510811,58656,528,63227410°M103,72 0.00 €
24225-30206B 206PP 20630811711,59566,333,33830410°M104,41 0.00 €
24225-35207B 207PP 207358,512911,51067839,742324,610°M104,9 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83