norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch
03056 inch

Spring plungers with hex socket and thrust pin, standard spring...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Thread lock nylon.

Version:Bright.
Thrust pin hardened.
Note:For the inch series, dimension D and S are in inches, all other dimensions are in mm.Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03056 inch Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch 254 kB

Drawings

Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch
Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch

Item selection/filter

Order No.

DD1HLL1TT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
03056-A110-322,42,318720,80,81/165170,120,0803040-905 0.00 €
03056-AJ1/4-282,72,52072,5115/646170,450,2203040-906 0.00 €
03056-A21/4-202,72,52072,5115/646170,450,2203040-906 0.00 €
03056-A35/16-183,5322831,41,23/327291,050,3703040-908 0.00 €
03056-A43/8-16432293,51,41,61/88311,30,603040-910 0.00 €
03056-A51/2-136428105225/32104721,303040-912 0.00 €
03056-A65/8-117,55321462,52,53/16451003,9303040-916 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83