norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:* Skin formation time.General:

The adaptability of liquid or paste flange sealants solves almost every sealant problem.

LOCTITE flange sealant low strength, 97990-573…
Resistant to the majority of lubricating and hydraulic oils, petrol, diesel and water. To seal close fitting joints between rigid metallic sealing and flange faces. The product hardens under air deprivation between close fitting metal surfaces. Typical applications are the production of liquid seals on torsionally stiff flange connections e.g. transmission and motor housings etc.
Temperature resistant from -55 °C to +150 °C.

LOCTITE flange sealant removable, 97990-5203300
To seal close fitting joints between rigid metallic sealing and flange faces. The product quickly hardens under air deprivation between close fitting metal surfaces. A seal against low pressures is produced shortly after the flange is mounted. Can be removed easily, is simply pulled off as a thin film. Typical applications are the production of liquid seals on torsionally stiff flange connections e.g. transmission and motor housings etc.
Temperature resistant from -55 °C to +150 °C.

LOCTITE flange sealant permanently elastic, 97900-5910300
Low strength flange sealant for flexible flanges. For plastic/plastic and plastic/metal combinations. Good resistance to oil and against relative movements. Typical applications are amongst others sealing flange like covers on such as control casings and oil tanks.
Temperature resistant from -55 °C to +200 °C.

Special features:
RoHS

Item selection/filter

Order No.

ContainerIntern.
Ident. No.
Hardening
system
Viscosity
m Pa · s
Handling
strength
Tensile
shear strength
N/mm²
Adhesion gap
in mm
CADAcc.PriceOrder
97990-573005050 ml bottle573anaerobic13500-330009 hours1,3≤0,1 0.00 €
97990-5730250250 ml tube573anaerobic13500-330009 hours1,3≤0,1 0.00 €
97990-57310001000 ml can573anaerobic13500-330009 hours1,3≤0,1 0.00 €
97990-5203300300 ml cartridge5203anaerobic50000-10000010 min.*1≤0,125 0.00 €
97990-5910300300 ml cartridge5910air humiditypaste40 min.1,2>0,3 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83