norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Door stops plastic for aluminium profile with buffer or with magnetic catch
03075-12

Door stops plastic for aluminium profile with buffer or with...

go back

Item description/product images

DescriptionMaterial:Door stop fibreglass reinforced PA.
Buffer EPDM.
Retaining plate steel.
Slot key die-cast zinc.
Screw steel.
Locking piece fibreglass reinforced PA.
Version:Steel electro zinc-plated.Note:These door stops can be used to close doors or hatches mounted on aluminium profiles softly or magnetically.Supplied withDoor stop with buffer:
1x door stop,
1x slot key,
1x M5x14 ISO 7991 screw,
1x locking piece.

Door stop with magnetic catch:
1x door stop,
1x retaining plate,
1x slot key,
2x M5x14 ISO 7991 screws,
1x locking piece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03075-12 Door stops plastic for aluminium profile with buffer or with magnetic catch 301 kB

Drawings

Door stops plastic for aluminium profile with buffer or with magnetic catch

Item selection/filter

Order No.Version 1FormComponent
material
Surface finish
component
B

B1B2DHH1H2H3LL1L2L3L4BN=Slot widthShore gradeCADAcc.PriceOrder
03075-12-0with dampingAEPDM-4015-M5194,55-53,520/22,5125-8/10- 0.00 €
03075-12-1with magnetic catchBsteelgalvanised40-36M5194,5-2,553,520/22,5123308/1070 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83