norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Q&T steel
Plug housing steel.
Version:Hardened and black oxidised. Hardness 36–40 HRC.Note:The clamp strap with force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value. The operating instructions describe how to adjust the setpoint.
If the clamp strap is equipped with a Bluetooth module, the force can be recorded and processed electronically.
The power supply for the clamp strap is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
The Bluetooth transmitter 85876 can be connected to the clamp strap via USB Type-C.
A guaranteed force indication can only be ensured if clamping is carried out in the area designated for this purpose.
Technical data:See technical information.Application:The clamping process can be controlled with the aid of these clamp straps.
Tolerance: ±10 % of setpoint.
Temperature range:0 °C to +65 °C.Advantages:Ensures perfect clamping of the workpiece with increased repeatability.Accessory:Bluetooth module 85876.
Gateway 85875.
Safety:Clamp straps with force sensor are not suitable for the protection of personnel.Drawing reference:
1) Force sensor
2) USB type C
3) Preferred clamping area
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04060 Clamp strap with force sensor 257 kB
 OBJETS-CONNECTES-BROCHURE-2023-GB-BD 2,8 MB

Drawings

Clamp strap with force sensor

Item selection/filter

Order No.B

DHLL1L2L3L4for
screw
F
max. kN
CADAcc.PriceOrder
04060-103011208036201610M1015 0.00 €
04060-1232142010045252010M12/M1430 0.00 €
04060-1640182512557322514M16/M1840 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83