norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing polyamide 6.
Hollow shaft steel.
Screen plastic.
Grub screw steel.
Version:Impact-resistant housing.
Hollow shaft black oxidised.
Grub screw black.
Dial black, digits white.
Note:Position indicators allow direct reading of input measurement values at a glance.
In addition, the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their small construction with very clear display.
They are especially suitable for small spindle distances and small shaft diameters and have a torque support that is positioned in a hole on the side.

** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).
Technical data:– Counter consisting of 3 10-position dials
– Height of figures about 4 mm
– Hollow shaft Ø 10 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request:– Stainless steel driveshaft
– Indicator for inch
Accessory:– Reducing bushes 21940
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21901 Position indicators 201 kB

Drawings

Position indicators

Overview of items (compressed)

Item selection/filter
Order No.
orange RAL 2004
Order No.
black
BDHLPitchIndicator
after one
rotation
Decimal
point in
position
Max.
rpm
Filter
21901-01001**121901-01001**226103322101,01500
21901-02001**121901-02001**226103322202,01500
21901-02501**121901-02501**2261033222,502,51500
21901-03001**121901-03001**226103322303,01500
21901-04001**121901-04001**226103322404,01375
21901-05001**121901-05001**226103322505,01300
21901-06001**121901-06001**226103322606,01250
21901-08001**121901-08001**226103322808,01180
21901-10001**121901-10001**2261033221010,01150
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83