norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, screen plastic.Version:Housing black, fibreglass reinforced.
Screen dustproof.
Note:Position indicators are provided for installation in handwheels. They allow direct readout of set measurement values such as lengths, flow rates, speeds, etc, at a glance.
The measurement values are acquired according to the gravity principle. Conceived for use on horizontal spindles.

One revolution of the black pointer corresponds to one spindle rotation. In combination with the 5-place digital display, a very precise and easy read out of the position is thus obtained
On request:Other pitchesAccessory:– Handwheels 21972Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21962 Position indicators for handwheelsanalogue-digital display 204 kB

Drawings

Position indicators for handwheelsanalogue-digital display

Item selection/filter

Order No.SizePitchIndicator
after one
rotation
Suitable for

CADAcc.PriceOrder
21962-80020180200002handwheel size 80  0.00 €
21962-80030180300003handwheel size 80  0.00 €
21962-80040180400004handwheel size 80  0.00 €
21962-80050180500005handwheel size 80  0.00 €
21962-801001801000010handwheel size 80  0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83