norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, adjustable, with plastic grip and external thread, steel or stainless steel, inch
04233 inch

Cam levers, adjustable, with plastic grip and external thread,...

go back

Item description/product images

DescriptionMaterial:

Handles and thrust washer fibreglass reinforced plastic PA 66.
Hinge pins 1.4305 stainless steel.
Screw and washer steel quality class 5.8 or 1.4305 stainless steel.

Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.

Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Drawing reference:
1) setscrew for fine ?adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 inch Cam levers, adjustable, with plastic grip and external thread, steel or stainless steel, inch 169 kB

Drawings

Cam levers, adjustable, with plastic grip and external thread, steel or stainless steel, inch

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04233-15211A1X20steelblack10-3218,1922161423,471,579,6201,152,5125 0.00 €
04233-15211A1X30steelblack10-3218,1922161423,471,579,6301,152,5125 0.00 €
04233-15211A1X40steelblack10-3218,1922161423,471,579,6401,152,5125 0.00 €
04233-15211A1X50steelblack10-3218,1922161423,471,579,6501,152,5125 0.00 €
04233-15211A2X20steelblack1/4-2018,1922161423,471,579,6201,152,5125 0.00 €
04233-15211A2X30steelblack1/4-2018,1922161423,471,579,6301,152,5125 0.00 €
04233-15211A2X40steelblack1/4-2018,1922161423,471,579,6401,152,5125 0.00 €
04233-15211A2X50steelblack1/4-2018,1922161423,471,579,6501,152,5125 0.00 €
04233-25211A3X25steelblack5/16-1827,1113324,216,227,7100110251,55170 0.00 €
04233-25211A3X30steelblack5/16-1827,1113324,216,227,7100110301,55170 0.00 €
04233-25211A3X40steelblack5/16-1827,1113324,216,227,7100110401,55170 0.00 €
04233-25211A3X50steelblack5/16-1827,1113324,216,227,7100110501,55170 0.00 €
04233-25211A4X25steelblack3/8-1627,1113324,216,227,7100110251,55170 0.00 €
04233-25211A4X30steelblack3/8-1627,1113324,216,227,7100110301,55170 0.00 €
04233-25211A4X40steelblack3/8-1627,1113324,216,227,7100110401,55170 0.00 €
04233-25211A4X50steelblack3/8-1627,1113324,216,227,7100110501,55170 0.00 €
04233-15311A1X20stainless steelblack10-3218,1922161423,471,579,6201,152,5125 0.00 €
04233-15311A1X30stainless steelblack10-3218,1922161423,471,579,6301,152,5125 0.00 €
04233-15311A1X40stainless steelblack10-3218,1922161423,471,579,6401,152,5125 0.00 €
04233-15311A1X50stainless steelblack10-3218,1922161423,471,579,6501,152,5125 0.00 €
04233-15311A2X20stainless steelblack1/4-2018,1922161423,471,579,6201,152,5125 0.00 €
04233-15311A2X30stainless steelblack1/4-2018,1922161423,471,579,6301,152,5125 0.00 €
04233-15311A2X40stainless steelblack1/4-2018,1922161423,471,579,6401,152,5125 0.00 €
04233-15311A2X50stainless steelblack1/4-2018,1922161423,471,579,6501,152,5125 0.00 €
04233-25311A3X25stainless steelblack5/16-1827,1113324,216,227,7100110251,55170 0.00 €
04233-25311A3X30stainless steelblack5/16-1827,1113324,216,227,7100110301,55170 0.00 €
04233-25311A3X40stainless steelblack5/16-1827,1113324,216,227,7100110401,55170 0.00 €
04233-25311A3X50stainless steelblack5/16-1827,1113324,216,227,7100110501,55170 0.00 €
04233-25311A4X25stainless steelblack3/8-1627,1113324,216,227,7100110251,55170 0.00 €
04233-25311A4X30stainless steelblack3/8-1627,1113324,216,227,7100110301,55170 0.00 €
04233-25311A4X40stainless steelblack3/8-1627,1113324,216,227,7100110401,55170 0.00 €
04233-25311A4X50stainless steelblack3/8-1627,1113324,216,227,7100110501,55170 0.00 €
04233-152184A1X20steelred RAL 302010-3218,1922161423,471,579,6201,152,5125 0.00 €
04233-152184A1X30steelred RAL 302010-3218,1922161423,471,579,6301,152,5125 0.00 €
04233-152184A1X40steelred RAL 302010-3218,1922161423,471,579,6401,152,5125 0.00 €
04233-152184A1X50steelred RAL 302010-3218,1922161423,471,579,6501,152,5125 0.00 €
04233-152184A2X20steelred RAL 30201/4-2018,1922161423,471,579,6201,152,5125 0.00 €
04233-152184A2X30steelred RAL 30201/4-2018,1922161423,471,579,6301,152,5125 0.00 €
04233-152184A2X40steelred RAL 30201/4-2018,1922161423,471,579,6401,152,5125 0.00 €
04233-152184A2X50steelred RAL 30201/4-2018,1922161423,471,579,6501,152,5125 0.00 €
04233-252184A3X25steelred RAL 30205/16-1827,111332416,227,7100110251,55170 0.00 €
04233-252184A3X30steelred RAL 30205/16-1827,111332416,227,7100110301,55170 0.00 €
04233-252184A3X40steelred RAL 30205/16-1827,111332416,227,7100110401,55170 0.00 €
04233-252184A3X50steelred RAL 30205/16-1827,111332416,227,7100110501,55170 0.00 €
04233-252184A4X25steelred RAL 30203/8-1627,111332416,227,7100110251,55170 0.00 €
04233-252184A4X30steelred RAL 30203/8-1627,111332416,227,7100110301,55170 0.00 €
04233-252184A4X40steelred RAL 30203/8-1627,111332416,227,7100110401,55170 0.00 €
04233-252184A4X50steelred RAL 30203/8-1627,111332416,227,7100110501,55170 0.00 €
04233-153184A1X20stainless steelred RAL 302010-3218,1922161423,471,579,6201,152,5125 0.00 €
04233-153184A1X30stainless steelred RAL 302010-3218,1922161423,471,579,6301,152,5125 0.00 €
04233-153184A1X40stainless steelred RAL 302010-3218,1922161423,471,579,6401,152,5125 0.00 €
04233-153184A1X50stainless steelred RAL 302010-3218,1922161423,471,579,6501,152,5125 0.00 €
04233-153184A2X20stainless steelred RAL 30201/4-2018,1922161423,471,579,6201,152,5125 0.00 €
04233-153184A2X30stainless steelred RAL 30201/4-2018,1922161423,471,579,6301,152,5125 0.00 €
04233-153184A2X40stainless steelred RAL 30201/4-2018,1922161423,471,579,6401,152,5125 0.00 €
04233-153184A2X50stainless steelred RAL 30201/4-2018,1922161423,471,579,6501,152,5125 0.00 €
04233-253184A3X25stainless steelred RAL 30205/16-1827,111332416,227,7100110251,55170 0.00 €
04233-253184A3X30stainless steelred RAL 30205/16-1827,111332416,227,7100110301,55170 0.00 €
04233-253184A3X40stainless steelred RAL 30205/16-1827,111332416,227,7100110401,55170 0.00 €
04233-253184A3X50stainless steelred RAL 30205/16-1827,111332416,227,7100110501,55170 0.00 €
04233-253184A4X25stainless steelred RAL 30203/8-1627,111332416,227,7100110251,55170 0.00 €
04233-253184A4X30stainless steelred RAL 30203/8-1627,111332416,227,7100110301,55170 0.00 €
04233-253184A4X40stainless steelred RAL 30203/8-1627,111332416,227,7100110401,55170 0.00 €
04233-253184A4X50stainless steelred RAL 30203/8-1627,111332416,227,7100110501,55170 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83