|
|
03093Indexing plungers, stainless steel, without collar |
go back |
|
|
DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip 1.4305, fine turned. Version:Bright. Indexing pin ground.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089Drawing reference:Form G: without locknut Form H: with locknut
1) Indexing plunger with screw-in washer Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip |
More information |
Order No. | Main material | Form | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03093-001903 | stainless steel | G | hardened | 3 | M6x0,75 | 14 | 34,5 | 17 | 14 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 | | | 0.00 € | | 03093-001004 | stainless steel | G | hardened | 4 | M8x1 | 18 | 43 | 21 | 18 | 4 | 1 | 6 | 12 | 03094-90 | | | 0.00 € | | 03093-001105 | stainless steel | G | hardened | 5 | M10x1 | 21 | 50 | 24 | 21 | 5 | 1,3 | 5 | 12 | 03094-91 | | | 0.00 € | | 03093-001206 | stainless steel | G | hardened | 6 | M12x1,5 | 25 | 59 | 28 | 25 | 6 | 1,8 | 6 | 14 | 03094-92 | | | 0.00 € | | 03093-001308 | stainless steel | G | hardened | 8 | M16x1,5 | 33 | 77 | 36 | 33 | 8 | 2,3 | 15 | 35 | 03094-93 | | | 0.00 € | | 03093-001410 | stainless steel | G | hardened | 10 | M20x1,5 | 33 | 83 | 40 | 33 | 10 | 2,8 | 15 | 34 | 03094-94 | | | 0.00 € | | 03093-001412 | stainless steel | G | hardened | 12 | M20x1,5 | 33 | 87 | 42 | 33 | 12 | 2,8 | 15 | 39 | 03094-94 | | | 0.00 € | | 03093-001516 | stainless steel | G | hardened | 16 | M24x2 | 40 | 106 | 50 | 40 | 16 | 3,2 | 20 | 46 | 03094-95 | | | 0.00 € | | 03093-111903 | stainless steel | G | not hardened | 3 | M6x0,75 | 14 | 34,5 | 17 | 14 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 | | | 0.00 € | | 03093-111004 | stainless steel | G | not hardened | 4 | M8x1 | 18 | 43 | 21 | 18 | 4 | 1 | 6 | 12 | 03094-90 | | | 0.00 € | | 03093-111105 | stainless steel | G | not hardened | 5 | M10x1 | 21 | 50 | 24 | 21 | 5 | 1,3 | 5 | 12 | 03094-91 | | | 0.00 € | | 03093-111206 | stainless steel | G | not hardened | 6 | M12x1,5 | 25 | 59 | 28 | 25 | 6 | 1,8 | 6 | 14 | 03094-92 | | | 0.00 € | | 03093-111308 | stainless steel | G | not hardened | 8 | M16x1,5 | 33 | 77 | 36 | 33 | 8 | 2,3 | 15 | 35 | 03094-93 | | | 0.00 € | | 03093-111410 | stainless steel | G | not hardened | 10 | M20x1,5 | 33 | 83 | 40 | 33 | 10 | 2,8 | 15 | 34 | 03094-94 | | | 0.00 € | | 03093-111412 | stainless steel | G | not hardened | 12 | M20x1,5 | 33 | 87 | 42 | 33 | 12 | 2,8 | 15 | 39 | 03094-94 | | | 0.00 € | | 03093-111516 | stainless steel | G | not hardened | 16 | M24x2 | 40 | 106 | 50 | 40 | 16 | 3,2 | 20 | 46 | 03094-95 | | | 0.00 € | |
|
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut |
More information |
Order No. | Main material | Form | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | SW | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03093-002903 | stainless steel | H | hardened | 3 | M6x0,75 | 14 | 34,5 | 17 | 14 | 3,5 | 10 | 0,8 | 4,5 | 10 | 03094-99 | | | 0.00 € | | 03093-002004 | stainless steel | H | hardened | 4 | M8x1 | 18 | 43 | 21 | 18 | 4 | 13 | 1 | 6 | 12 | 03094-90 | | | 0.00 € | | 03093-002105 | stainless steel | H | hardened | 5 | M10x1 | 21 | 50 | 24 | 21 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 | | | 0.00 € | | 03093-002206 | stainless steel | H | hardened | 6 | M12x1,5 | 25 | 59 | 28 | 25 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 | | | 0.00 € | | 03093-002308 | stainless steel | H | hardened | 8 | M16x1,5 | 33 | 77 | 36 | 33 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 | | | 0.00 € | | 03093-002410 | stainless steel | H | hardened | 10 | M20x1,5 | 33 | 83 | 40 | 33 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 | | | 0.00 € | | 03093-002412 | stainless steel | H | hardened | 12 | M20x1,5 | 33 | 87 | 42 | 33 | 12 | 30 | 2,8 | 15 | 39 | 03094-94 | | | 0.00 € | | 03093-002516 | stainless steel | H | hardened | 16 | M24x2 | 40 | 106 | 50 | 40 | 16 | 36 | 3,2 | 20 | 46 | 03094-95 | | | 0.00 € | | 03093-112903 | stainless steel | H | not hardened | 3 | M6x0,75 | 14 | 34,5 | 17 | 14 | 3,5 | 10 | 0,8 | 4,5 | 10 | 03094-99 | | | 0.00 € | | 03093-112004 | stainless steel | H | not hardened | 4 | M8x1 | 18 | 43 | 21 | 18 | 4 | 13 | 1 | 6 | 12 | 03094-90 | | | 0.00 € | | 03093-112105 | stainless steel | H | not hardened | 5 | M10x1 | 21 | 50 | 24 | 21 | 5 | 17 | 1,3 | 5 | 12 | 03094-91 | | | 0.00 € | | 03093-112206 | stainless steel | H | not hardened | 6 | M12x1,5 | 25 | 59 | 28 | 25 | 6 | 19 | 1,8 | 6 | 14 | 03094-92 | | | 0.00 € | | 03093-112308 | stainless steel | H | not hardened | 8 | M16x1,5 | 33 | 77 | 36 | 33 | 8 | 24 | 2,3 | 15 | 35 | 03094-93 | | | 0.00 € | | 03093-112410 | stainless steel | H | not hardened | 10 | M20x1,5 | 33 | 83 | 40 | 33 | 10 | 30 | 2,8 | 15 | 34 | 03094-94 | | | 0.00 € | | 03093-112412 | stainless steel | H | not hardened | 12 | M20x1,5 | 33 | 87 | 42 | 33 | 12 | 30 | 2,8 | 15 | 39 | 03094-94 | | | 0.00 € | | 03093-112516 | stainless steel | H | not hardened | 16 | M24x2 | 40 | 106 | 50 | 40 | 16 | 36 | 3,2 | 20 | 46 | 03094-95 | | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|