norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, stainless steel 1.4404.
Actuation and fastening nut, stainless steel 1.4404.
Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key 05586Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
2) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05566-03_DR Quarter-turn locks, stainless steel, small version 217 kB

Drawings

Quarter-turn locks, stainless steel, small version

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
05566-03-1718square 7 mm2818 0.00 €
05566-03-1818square 8 mm2818 0.00 €
05566-03-4318double lug 3 mm2818 0.00 €
05566-03-4518double lug 5 mm2818 0.00 €
05566-03-0018wing grip2818 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83