norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel
05591-05

Quarter-turn clamp locks, stainless steel rotary knob plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Knob stainless steel or thermoplastic PA (polyamide).
Version:Housing bright.
Pin nickel plated or bright.
Pin bright.
Knob reinforced PA fibreglass, black.
Knob stainless steel, bright.
Note:Stainless steel fastening screws M2 or M3 are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness > 6 to 14 mm.
Type of operation:Check that the rotary knob is in the "OFF" position and that the pin is retracted.
Push or place the quarter-turn clamp lock over the premounted clamping plate.
Press the rotary knob down and turn to the "ON" position.
When fully clamped, a click sound is heard.
Accessory:Clamping plates 05592Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05591-05 Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel 400 kB
 Technical information 220 kB

Drawings (total overview)

Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel

Quarter-turn clamp locks stainless steel, rotary knob plastic

More information

Drawings

Quarter-turn clamp locks stainless steel, rotary knob plastic

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1H2H3MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
05591-05-516polyamidepins steel515,514252521306,5205,5M2x314264,42,466-102,5601,81,2≤130 °C 0.00 €
05591-05-817polyamidepins steel81718343428381026,55,5M3x418356,53,466-142,5903,20,4≤130 °C 0.00 €

Quarter-turn clamp locks stainless steel, rotary knob stainless steel

More information

Drawings

Quarter-turn clamp locks stainless steel, rotary knob stainless steel

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1H2H3MD5D6D7D8TT1T2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
05591-05-1516stainless steelpin stainless steel515,514252521306,5205,5M2x314264,42,466-102,5601,81,2≤200 °C 0.00 €
05591-05-1817stainless steelpin stainless steel81718343428381026,55,5M3x418356,53,466-142,5903,20,4≤200 °C 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83