norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Housing, actuator and fastening nut stainless steel 1.4404.
O-rings silicone, red or blue, FDA-compliant.
Tongue and locking screw stainless steel 1.4301.

Version:Bright.Note:The quarter-turn lock fulfils the hygiene requirements of DIN EN ISO 14159 and DIN EN 1672-2.
Particularly suitable for use in the food and beverage industry.

O-rings (FDA-compliant) prevent the ingress of liquid and formation of contamination.

IP65 / IP67 / IP69K in accordance with DIN EN 60529 / DIN 40050.
Please order the tongue in the desired version separately. Every tongue can be combined with every housing.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 05595-01_Datasheet_32258_Quarter-turn_locks_in_Hygienic_DESIGN--en 225 kB

Drawings (total overview)

Quarter-turn locks in Hygienic DESIGN

Quarter-turn locks in Hygienic DESIGN

More information

Drawings

Quarter-turn locks in Hygienic DESIGN

Item selection/filter

Order No.Component
colour
ActuationD

HCADAcc.PriceOrder
05595-01-18reddouble flat2818 0.00 €
05595-01-181bluedouble flat2818 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83