|
|
06089Knurled screws low head steel and stainless steel, DIN 653 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel (A 1).Version:Steel grade 5.8, bright; Stainless steel, bright.Note:Delivery is according to DIN 653 or DIN 653-A.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | D1 | D3 | H | K | L | CAD | Acc. | Price | Order |
---|
06089-03X10 | steel | M3 | 12 | 3 | 4,5 | 2,5 | 10 | | | 0.00 € | | 06089-03X12 | steel | M3 | 12 | 3 | 4,5 | 2,5 | 12 | | | 0.00 € | | 06089-03X16 | steel | M3 | 12 | 3 | 4,5 | 2,5 | 16 | | | 0.00 € | | 06089-04X8 | steel | M4 | 16 | 4 | 6,5 | 3,5 | 8 | | | 0.00 € | | 06089-04X10 | steel | M4 | 16 | 4 | 6,5 | 3,5 | 10 | | | 0.00 € | | 06089-04X12 | steel | M4 | 16 | 4 | 6,5 | 3,5 | 12 | | | 0.00 € | | 06089-04X16 | steel | M4 | 16 | 4 | 6,5 | 3,5 | 16 | | | 0.00 € | | 06089-04X20 | steel | M4 | 16 | 4 | 6,5 | 3,5 | 20 | | | 0.00 € | | 06089-05X10 | steel | M5 | 20 | 5 | 7 | 4 | 10 | | | 0.00 € | | 06089-05X12 | steel | M5 | 20 | 5 | 7 | 4 | 12 | | | 0.00 € | | 06089-05X16 | steel | M5 | 20 | 5 | 7 | 4 | 16 | | | 0.00 € | | 06089-05X20 | steel | M5 | 20 | 5 | 7 | 4 | 20 | | | 0.00 € | | 06089-05X25 | steel | M5 | 20 | 5 | 7 | 4 | 25 | | | 0.00 € | | 06089-05X30 | steel | M5 | 20 | 5 | 7 | 4 | 30 | | | 0.00 € | | 06089-06X12 | steel | M6 | 24 | 6 | 9 | 5 | 12 | | | 0.00 € | | 06089-06X16 | steel | M6 | 24 | 6 | 9 | 5 | 16 | | | 0.00 € | | 06089-06X20 | steel | M6 | 24 | 6 | 9 | 5 | 20 | | | 0.00 € | | 06089-06X25 | steel | M6 | 24 | 6 | 9 | 5 | 25 | | | 0.00 € | | 06089-06X30 | steel | M6 | 24 | 6 | 9 | 5 | 30 | | | 0.00 € | | 06089-06X35 | steel | M6 | 24 | 6 | 9 | 5 | 35 | | | 0.00 € | | 06089-06X40 | steel | M6 | 24 | 6 | 9 | 5 | 40 | | | 0.00 € | | 06089-08X16 | steel | M8 | 30 | 8 | 11 | 6 | 16 | | | 0.00 € | | 06089-08X20 | steel | M8 | 30 | 8 | 11 | 6 | 20 | | | 0.00 € | | 06089-08X25 | steel | M8 | 30 | 8 | 11 | 6 | 25 | | | 0.00 € | | 06089-08X30 | steel | M8 | 30 | 8 | 11 | 6 | 30 | | | 0.00 € | | 06089-08X35 | steel | M8 | 30 | 8 | 11 | 6 | 35 | | | 0.00 € | | 06089-08X40 | steel | M8 | 30 | 8 | 11 | 6 | 40 | | | 0.00 € | | 06089-10X20 | steel | M10 | 36 | 10 | 14 | 8 | 20 | | | 0.00 € | | 06089-10X25 | steel | M10 | 36 | 10 | 14 | 8 | 25 | | | 0.00 € | | 06089-10X30 | steel | M10 | 36 | 10 | 14 | 8 | 30 | | | 0.00 € | | 06089-10X35 | steel | M10 | 36 | 10 | 14 | 8 | 35 | | | 0.00 € | | 06089-10X40 | steel | M10 | 36 | 10 | 14 | 8 | 40 | | | 0.00 € | | 06089-032X10 | stainless steel | M3 | 12 | 3 | 4,5 | 2,5 | 10 | | | 0.00 € | | 06089-032X12 | stainless steel | M3 | 12 | 3 | 4,5 | 2,5 | 12 | | | 0.00 € | | 06089-032X16 | stainless steel | M3 | 12 | 3 | 4,5 | 2,5 | 16 | | | 0.00 € | | 06089-042X8 | stainless steel | M4 | 16 | 4 | 6,5 | 3,5 | 8 | | | 0.00 € | | 06089-042X10 | stainless steel | M4 | 16 | 4 | 6,5 | 3,5 | 10 | | | 0.00 € | | 06089-042X12 | stainless steel | M4 | 16 | 4 | 6,5 | 3,5 | 12 | | | 0.00 € | | 06089-042X16 | stainless steel | M4 | 16 | 4 | 6,5 | 3,5 | 16 | | | 0.00 € | | 06089-042X20 | stainless steel | M4 | 16 | 4 | 6,5 | 3,5 | 20 | | | 0.00 € | | 06089-052X10 | stainless steel | M5 | 20 | 5 | 7 | 4 | 10 | | | 0.00 € | | 06089-052X12 | stainless steel | M5 | 20 | 5 | 7 | 4 | 12 | | | 0.00 € | | 06089-052X16 | stainless steel | M5 | 20 | 5 | 7 | 4 | 16 | | | 0.00 € | | 06089-052X20 | stainless steel | M5 | 20 | 5 | 7 | 4 | 20 | | | 0.00 € | | 06089-052X25 | stainless steel | M5 | 20 | 5 | 7 | 4 | 25 | | | 0.00 € | | 06089-052X30 | stainless steel | M5 | 20 | 5 | 7 | 4 | 30 | | | 0.00 € | | 06089-062X12 | stainless steel | M6 | 24 | 6 | 9 | 5 | 12 | | | 0.00 € | | 06089-062X16 | stainless steel | M6 | 24 | 6 | 9 | 5 | 16 | | | 0.00 € | | 06089-062X20 | stainless steel | M6 | 24 | 6 | 9 | 5 | 20 | | | 0.00 € | | 06089-062X25 | stainless steel | M6 | 24 | 6 | 9 | 5 | 25 | | | 0.00 € | | 06089-062X30 | stainless steel | M6 | 24 | 6 | 9 | 5 | 30 | | | 0.00 € | | 06089-062X35 | stainless steel | M6 | 24 | 6 | 9 | 5 | 35 | | | 0.00 € | | 06089-062X40 | stainless steel | M6 | 24 | 6 | 9 | 5 | 40 | | | 0.00 € | | 06089-082X16 | stainless steel | M8 | 30 | 8 | 11 | 6 | 16 | | | 0.00 € | | 06089-082X20 | stainless steel | M8 | 30 | 8 | 11 | 6 | 20 | | | 0.00 € | | 06089-082X25 | stainless steel | M8 | 30 | 8 | 11 | 6 | 25 | | | 0.00 € | | 06089-082X30 | stainless steel | M8 | 30 | 8 | 11 | 6 | 30 | | | 0.00 € | | 06089-102X20 | stainless steel | M10 | 36 | 10 | 14 | 8 | 20 | | | 0.00 € | | 06089-102X25 | stainless steel | M10 | 36 | 10 | 14 | 8 | 25 | | | 0.00 € | | 06089-102X30 | stainless steel | M10 | 36 | 10 | 14 | 8 | 30 | | | 0.00 € | | 06089-102X40 | stainless steel | M10 | 36 | 10 | 14 | 8 | 40 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|