norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Die-cast aluminium.
Mounting parts steel.
Version:Bright.
Mounting parts electro zinc-plated.
Note:Suitable for profile tubes with 30 mm OD.

For cross connections at 90° angles. The pre-assembled cross connector can be positioned and tightened directly on the Ø30 profile tubes. The two connector halves enable the cross connectors to also be retrofitted to existing constructions in order to reinforce or extend them.
Supplied with2 Cross connector halves.
1 DIN EN ISO 4762 (DIN 912) M6x28 screw, electro zinc-plated.
1 ISO 10511 M6 self-locking nut, electro zinc-plated.

Articles are supplied pre-assembled.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10901-08 Cross connector Ø30 type I 287 kB

Drawings

Cross connector Ø30 type I

Item selection/filter

Order No.

ProfileESD
electrostatic
discharging
Matching
end cap
norelem
CADAcc.PriceOrder
10901-08-30Ø30Yes10901-99-301 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83