norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bearing block and carriage aluminium alloy.
Guide column and threaded spindle stainless steel.
Plain bearing for guide columns and spindle nut high-quality special plastic.
Toothed belts neoprene, profile 3M.
Version:Aluminium alloy anodised.
Stainless steel hardened and ground.
Threaded spindle with ball bearing.
Note for ordering:The unit is supplied with the position of the drive unit, cable outlet or control unit as shown in the drawing.Note:Positioning stages for motorised adjustment and positioning tasks. The plain bearings and spindle nuts are suitable for dry running, however lubrication with a grease for plastic plain bearings is recommended. The suitable programming software and interface cable for the stepper motor with positioning control are available as accessories (25000-15).
The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a duty cycle of 100%.

Can be combined with all other parts of the same size.
Technical data:Threaded spindle pitch: 2 mm
Axial backlash of threaded spindle: <0.04 mm
Radial play of guides: <0.02 mm
Max. input speed: 600 rpm
Max. travel speed: 20 mm/s
Max. duty cycle: 100 %
Application temperature: +10 °C to +50 °C
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21081 Positioning stages short with lateral electric drive 212 kB
 Step motor: software and handbook 5,2 MB

Drawings

Positioning stages short with lateral electric drive

Overview of items (compressed)

Item selection/filter
Order No.

SizeFormForm-TypeCADAcc.PriceOrder
21081-08108Awithout motor 0.00 €
21081-081118Bwith stepper motor 0.00 €
21081-081218Cstepper motor with control 0.00 €
21081-121012Awithout motor 0.00 €
21081-1211112Bwith stepper motor 0.00 €
21081-1212112Cstepper motor with control 0.00 €
Size

BB1B2D2D3D4HH1H3H4L1L2L3L4L6Travel
S
Filter
84636218x2842820241493,54636262024
127560388x212629,5252815,51337560301530
SizeF1
N
F2
N
F3
N
Mx
Nm
My
Nm
Mz
Nm
Filter
86060300,50,52
1260100600,80,83
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Positioning unit
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83