norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4034.

Version:Bright.
Hardened 52 HRC.
Note:Profile guide rails can be screwed on from above. The profile rails, on which one or more carriages can be mounted, are available in four miniature sizes.
4-point ball bearing system with identical load angles and 2 ball bearings per carriage. Thus loads can be uniformly absorbed from all sides.

Max. acceleration: 80 m/s².
Maximum traversing speed 3 m/s.
Application temperature -20 °C to +80 °C.

Combination of the rails is possible.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21425 Miniature profile guide railsstainless steel 144 kB

Drawings

Miniature profile guide railsstainless steel

Item selection/filter

Order No.

SizeD

D1HL
max.
L1L2BTCADAcc.PriceOrder
21425-0705X024072,44,24,72407,51572,3 0.00 €
21425-0907X049593,565,54957,52093,3 0.00 €
21425-1210X0570123,567,55701025124,5 0.00 €
21425-1515X0790153,569,57901540154,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83