|
|
26001Compression springs ISO 10243, moderate load |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Chrome silicon steel.Version:blue.Note:Lengths, diameters, forces and colour correspond to ISO 10243.
F1 indicates the load on the spring for a long service life with spring travel of 25% of L0. F2 indicates the load on the spring for a medium service life with spring travel of 30% of L0. Fmax. indicates the maximum load rating of the spring with spring travel of 37.5% of L0.
F = force required to compress the spring 1 mm.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | LO | F N | F1 N | F2 N | F max. N | S1 | S2 | S max. | CAD | Acc. | Price | Order |
---|
26001-1005025 | 10 | 5 | 25 | 16 | 100 | 120 | 150 | 6,3 | 7,5 | 9,4 | | | 0.00 € | | 26001-1005032 | 10 | 5 | 32 | 13 | 104 | 125 | 156 | 8 | 9,6 | 12 | | | 0.00 € | | 26001-1005038 | 10 | 5 | 38 | 11,9 | 113 | 136 | 170 | 9,5 | 11 | 14 | | | 0.00 € | | 26001-1005044 | 10 | 5 | 44 | 10,3 | 113 | 136 | 170 | 11 | 13 | 17 | | | 0.00 € | | 26001-1005051 | 10 | 5 | 51 | 8,9 | 113 | 136 | 170 | 13 | 15 | 19 | | | 0.00 € | | 26001-1005064 | 10 | 5 | 64 | 7,5 | 120 | 144 | 180 | 16 | 19 | 24 | | | 0.00 € | | 26001-1005076 | 10 | 5 | 76 | 5,3 | 101 | 121 | 151 | 19 | 23 | 29 | | | 0.00 € | | 26001-1005305 | 10 | 5 | 305 | 1,6 | 122 | 146 | 183 | 76 | 92 | 114 | | | 0.00 € | | 26001-1206025 | 12,5 | 6,3 | 25 | 30 | 188 | 225 | 281 | 6,3 | 7,5 | 9,4 | | | 0.00 € | | 26001-1206032 | 12,5 | 6,3 | 32 | 24,8 | 198 | 238 | 298 | 8 | 9,6 | 12 | | | 0.00 € | | 26001-1206038 | 12,5 | 6,3 | 38 | 21,4 | 203 | 244 | 305 | 9,5 | 11 | 14 | | | 0.00 € | | 26001-1206044 | 12,5 | 6,3 | 44 | 18,5 | 204 | 244 | 305 | 11 | 13 | 17 | | | 0.00 € | | 26001-1206051 | 12,5 | 6,3 | 51 | 15,5 | 198 | 237 | 296 | 13 | 15 | 19 | | | 0.00 € | | 26001-1206064 | 12,5 | 6,3 | 64 | 12,1 | 194 | 232 | 290 | 16 | 19 | 24 | | | 0.00 € | | 26001-1206076 | 12,5 | 6,3 | 76 | 10,2 | 194 | 233 | 291 | 19 | 23 | 29 | | | 0.00 € | | 26001-1206089 | 12,5 | 6,3 | 89 | 8,4 | 187 | 224 | 280 | 22 | 27 | 33 | | | 0.00 € | | 26001-1206305 | 12,5 | 6,3 | 305 | 2,1 | 160 | 192 | 240 | 76 | 92 | 114 | | | 0.00 € | | 26001-1608025 | 16 | 8 | 25 | 49,4 | 309 | 371 | 463 | 6,3 | 7,5 | 9,4 | | | 0.00 € | | 26001-1608032 | 16 | 8 | 32 | 37,1 | 297 | 356 | 445 | 8 | 9,6 | 12 | | | 0.00 € | | 26001-1608038 | 16 | 8 | 38 | 33,9 | 322 | 386 | 483 | 9,5 | 11 | 14 | | | 0.00 € | | 26001-1608044 | 16 | 8 | 44 | 30 | 330 | 396 | 495 | 11 | 13 | 17 | | | 0.00 € | | 26001-1608051 | 16 | 8 | 51 | 26,4 | 337 | 404 | 505 | 13 | 15 | 19 | | | 0.00 € | | 26001-1608064 | 16 | 8 | 64 | 20,5 | 328 | 394 | 492 | 16 | 19 | 24 | | | 0.00 € | | 26001-1608076 | 16 | 8 | 76 | 17,8 | 338 | 406 | 507 | 19 | 23 | 29 | | | 0.00 € | | 26001-1608089 | 16 | 8 | 89 | 15,2 | 338 | 406 | 507 | 22 | 27 | 33 | | | 0.00 € | | 26001-1608102 | 16 | 8 | 102 | 13,5 | 344 | 413 | 516 | 26 | 31 | 38 | | | 0.00 € | | 26001-1608305 | 16 | 8 | 305 | 4,8 | 366 | 439 | 549 | 76 | 92 | 114 | | | 0.00 € | | 26001-2010025 | 20 | 10 | 25 | 90,3 | 564 | 677 | 847 | 6,3 | 7,5 | 9,4 | | | 0.00 € | | 26001-2010032 | 20 | 10 | 32 | 68,3 | 546 | 656 | 820 | 8 | 9,6 | 12 | | | 0.00 € | | 26001-2010038 | 20 | 10 | 38 | 55,1 | 523 | 628 | 785 | 9,5 | 11 | 14 | | | 0.00 € | | 26001-2010044 | 20 | 10 | 44 | 45 | 495 | 594 | 743 | 11 | 13 | 17 | | | 0.00 € | | 26001-2010051 | 20 | 10 | 51 | 38,9 | 496 | 595 | 744 | 13 | 15 | 19 | | | 0.00 € | | 26001-2010064 | 20 | 10 | 64 | 30,4 | 486 | 584 | 730 | 16 | 19 | 24 | | | 0.00 € | | 26001-2010076 | 20 | 10 | 76 | 24,8 | 471 | 565 | 707 | 19 | 23 | 29 | | | 0.00 € | | 26001-2010089 | 20 | 10 | 89 | 21,3 | 473 | 569 | 711 | 22 | 27 | 33 | | | 0.00 € | | 26001-2010102 | 20 | 10 | 102 | 18,6 | 474 | 568 | 710 | 26 | 31 | 38 | | | 0.00 € | | 26001-2010115 | 20 | 10 | 115 | 16,3 | 469 | 563 | 704 | 29 | 35 | 43 | | | 0.00 € | | 26001-2010127 | 20 | 10 | 127 | 14,7 | 467 | 560 | 700 | 32 | 38 | 48 | | | 0.00 € | | 26001-2010140 | 20 | 10 | 140 | 13,3 | 466 | 559 | 698 | 35 | 42 | 53 | | | 0.00 € | | 26001-2010152 | 20 | 10 | 152 | 12 | 456 | 547 | 684 | 38 | 46 | 57 | | | 0.00 € | | 26001-2010305 | 20 | 10 | 305 | 6,1 | 462 | 554 | 693 | 76 | 92 | 114 | | | 0.00 € | | 26001-2512025 | 25 | 12,5 | 25 | 151 | 942 | 1130 | 1410 | 6,3 | 7,5 | 9,4 | | | 0.00 € | | 26001-2512032 | 25 | 12,5 | 32 | 119 | 948 | 1140 | 1420 | 8 | 9,6 | 12 | | | 0.00 € | | 26001-2512038 | 25 | 12,5 | 38 | 93,4 | 887 | 1060 | 1330 | 9,5 | 11 | 14 | | | 0.00 € | | 26001-2512044 | 25 | 12,5 | 44 | 83,2 | 915 | 1100 | 1370 | 11 | 13 | 17 | | | 0.00 € | | 26001-2512051 | 25 | 12,5 | 51 | 68,9 | 878 | 1050 | 1320 | 13 | 15 | 19 | | | 0.00 € | | 26001-2512064 | 25 | 12,5 | 64 | 53,2 | 851 | 1020 | 1280 | 16 | 19 | 24 | | | 0.00 € | | 26001-2512076 | 25 | 12,5 | 76 | 43,3 | 823 | 987 | 1230 | 19 | 23 | 29 | | | 0.00 € | | 26001-2512089 | 25 | 12,5 | 89 | 38 | 846 | 1010 | 1270 | 22 | 27 | 33 | | | 0.00 € | | 26001-2512102 | 25 | 12,5 | 102 | 33 | 842 | 1010 | 1260 | 26 | 31 | 38 | | | 0.00 € | | 26001-2512115 | 25 | 12,5 | 115 | 29,3 | 842 | 1010 | 1260 | 29 | 35 | 43 | | | 0.00 € | | 26001-2512127 | 25 | 12,5 | 127 | 26,4 | 838 | 1010 | 1260 | 32 | 38 | 48 | | | 0.00 € | | 26001-2512140 | 25 | 12,5 | 140 | 23,8 | 833 | 1000 | 1250 | 35 | 42 | 53 | | | 0.00 € | | 26001-2512152 | 25 | 12,5 | 152 | 21,8 | 828 | 994 | 1240 | 38 | 46 | 57 | | | 0.00 € | | 26001-2512178 | 25 | 12,5 | 178 | 18,5 | 823 | 988 | 1230 | 45 | 53 | 67 | | | 0.00 € | | 26001-2512203 | 25 | 12,5 | 203 | 16 | 810 | 972 | 1210 | 51 | 61 | 76 | | | 0.00 € | | 26001-2512305 | 25 | 12,5 | 305 | 10,5 | 797 | 957 | 1200 | 76 | 92 | 114 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|