|
|
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force. Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions 04518-006010, 04518-006015, 04518-006030 and 04518-006035 have 2 round carbide inserts.Clamping force:04518-006... = 3800 N 04518-010... = 7200 NSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
Order No. | Form | Version 1 | A | B | D | D1 | E | H | H1 | K | L | L1 | L2 | L3 | R | F N | CAD | Acc. | Price | Order |
---|
04518-006010 | B | right | 38,5 | 25 | 12 | M6 | ø8 | 24 | 45 | 3,5 | 22 | 20 | 17 | 4 | 110 | 3800 | | | 0.00 € | | 04518-010010 | B | right | 58,5 | 40 | 18 | M10 | 12,7 | 39 | 74 | 5,5 | 37 | 31,5 | 27 | 6 | 143 | 7200 | | | 0.00 € | | 04518-006030 | B | left | 38,5 | 25 | 12 | M6 | ø8 | 24 | 45 | 3,5 | 22 | 20 | 17 | 4 | 110 | 3800 | | | 0.00 € | | 04518-010030 | B | left | 58,5 | 40 | 18 | M10 | 12,7 | 39 | 74 | 5,5 | 37 | 31,5 | 27 | 6 | 143 | 7200 | | | 0.00 € | |
|
Order No. | Form | Version 1 | A | B | D | D1 | D2 max. | D3 min. | E | H | H1 | K | L | L1 | L2 | L3 | R | F=Retaining force N | CAD | Acc. | Price | Order |
---|
04518-006015 | C | right | 38,5 | 25 | 12 | M6 | 9,5 | 2,5 | ø8 | 24 | 45 | 3,5 | 22 | 20 | 17 | 4 | 110 | 3800 | | | 0.00 € | | 04518-010015 | C | right | 58,5 | 40 | 18 | M10 | 27 | 4,5 | 12,7 | 39 | 74 | 5,5 | 37 | 31,5 | 27 | 6 | 143 | 7200 | | | 0.00 € | | 04518-006035 | C | left | 38,5 | 25 | 12 | M6 | 9,5 | 2,5 | ø8 | 24 | 45 | 3,5 | 22 | 20 | 17 | 4 | 110 | 3800 | | | 0.00 € | | 04518-010035 | C | left | 58,5 | 40 | 18 | M10 | 27 | 4,5 | 12,7 | 39 | 74 | 5,5 | 37 | 31,5 | 27 | 6 | 143 | 7200 | | | 0.00 € | |
|
Order No. | Form | Version 1 | A | B | D | D1 | E | H | H1 | K | L | L1 | L2 | L3 | R | F N | CAD | Acc. | Price | Order |
---|
04518-006020 | D | right | 38,5 | 25 | 12 | M6 | 11 | 25 | 45 | 4,5 | 22 | 20 | 17 | 4 | 110 | 3800 | | | 0.00 € | | 04518-010020 | D | right | 58,5 | 40 | 18 | M10 | 18 | 40 | 74 | 7 | 34,5 | 31,5 | 27 | 6 | 143 | 7200 | | | 0.00 € | | 04518-006040 | D | left | 38,5 | 25 | 12 | M6 | 11 | 25 | 45 | 4,5 | 22 | 20 | 17 | 4 | 110 | 3800 | | | 0.00 € | | 04518-010040 | D | left | 58,5 | 40 | 18 | M10 | 18 | 40 | 74 | 7 | 34,5 | 31,5 | 27 | 6 | 143 | 7200 | | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|