norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body tool steel.
Jaw segments tool steel (30 HRC).
Version:Body hardened.
Jaw segments black oxidised.
Wedge faces ground.
Note:The special feature of the wedge clamp lies in the machining allowance per vice jaw of 3 mm for version 04526-08 and 5 mm for versions 04526-12 and 04526-16.
This extra length allows for forms adjusted to the workpiece geometry to be incorporated (see illustration).

Vice jaws version 04526-08 and 04526-0810 are not serrated.

Travel acc. to order No.:
04526-08 = ±0.5 mm
04526-12 = ±1.0 mm
04526-16 = ±1.5 mm
On request:Pre-formed jaw segments or other hardness grades.Drawing reference:
D) DIN 912 cap screw

1) wedge clamps
2) workpiece
3) fixed stop
4) base plate
5) hydraulic/pneumatic cylinder
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04526 Wedge clamps machinable 250 kB

Drawings

Wedge clamps machinable

Item selection/filter

Order No.A
min.
A
max.
B

B1CDEVersion 2GClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
04526-083337292115M8X252,5for tapped holeM81525 0.00 €
04526-08103337292115M8X252,5for t-slot101525 0.00 €
04526-125259413022M12X404for tapped holeM123085 0.00 €
04526-12145259413022M12X304for t-slot143085 0.00 €
04526-166776564229M16X605for tapped holeM1650210 0.00 €
04526-16186776564229M16X505for t-slot1850210 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83