|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Hardened, black oxidised.Note:Particularly low parts can be clamped using these T-slot clamps. The wedge effect on the jaws presses the workpiece firmly and securely onto the machine table. "H1" and "H3" are per DIN 650 by maximum slot depth. To achieve lower clamping heights with minimum slot depth, the clamping piece can be ground down by dimension H3.
The clamping forces F and F1 are achieved under optimum configuration and utilisation of the maximum fastening screw tightening torque.
Supplied in pairs.Supplied with- 2x T-slot clamps - 2x DIN EN ISO 4762 fastening screws. - 2x ISO 2936 hex socket keys.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Slot width | B | B1 | H min.
| H max.
| H1 | H2 | H3 | L | L1 | F kN | F1 kN | Packaging type | CAD | Acc. | Price | Order |
---|
04470-122 | 12 | 18 | 12 | 2,5 | 13,5 | 31 | 11 | 5 | 52 | 1,8 | 5 | 0,6 | 1 piece = 1 pair | | | 0.00 € | | 04470-142 | 14 | 22 | 14 | 1,5 | 13,5 | 34 | 11 | 5 | 55 | 1,8 | 5,5 | 0,7 | 1 piece = 1 pair | | | 0.00 € | | 04470-162 | 16 | 25 | 16 | 2,5 | 17 | 41 | 15 | 6 | 68 | 2,5 | 8 | 0,9 | 1 piece = 1 pair | | | 0.00 € | | 04470-182 | 18 | 28 | 18 | 1,5 | 16 | 43 | 15 | 6 | 71 | 2,5 | 9 | 1 | 1 piece = 1 pair | | | 0.00 € | | 04470-222 | 22 | 35 | 22 | 4,5 | 21,5 | 53 | 20 | 9 | 89 | 3 | 16 | 1,9 | 1 piece = 1 pair | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|