|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Hardened, black oxidised.Note:Due to their flat construction, these handy low-profile clamps are suitable for machining the majority of workpiece dimensions. Due to the wedge effect, the hardened jaws clamp simultaneously forwards and downwards.
The clamping forces F and F1 are achieved under optimum configuration and utilisation of the maximum fastening screw tightening torque.
Supplied in pairs.Supplied with- 2x low-profile clamps. - 4x DIN EN ISO 4762-10.9 fastening screws. - 4x DIN 508 T-slot nuts. - 2x ISO 2936 hex socket keys.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Slot width | L | L1 | L2 | L3 | B | B1 | H | H1 | D | F kN | F1 kN | Tightening torque Nm | Packaging type | CAD | Acc. | Price | Order |
---|
04450-122 | 12 | 80 | 39 | 26 | 3 | 47 | 40 | 20 | 2,5 | M10 | 16 | 0,6 | 15 | 1 piece = 1 pair | | | 0.00 € | | 04450-142 | 14 | 80 | 39 | 26 | 3 | 47 | 40 | 20 | 2,5 | M12 | 22 | 0,9 | 18 | 1 piece = 1 pair | | | 0.00 € | | 04450-162 | 16 | 80 | 39 | 26 | 3 | 47 | 40 | 20 | 3 | M12 | 22 | 0,9 | 18 | 1 piece = 1 pair | | | 0.00 € | | 04450-1612 | 16 | 100 | 46 | 34 | 4 | 59 | 50 | 25 | 2,5 | M14 | 32 | 1,2 | 25 | 1 piece = 1 pair | | | 0.00 € | | 04450-182 | 18 | 100 | 46 | 34 | 4 | 60 | 50 | 25 | 3 | M16 | 36 | 1,4 | 36 | 1 piece = 1 pair | | | 0.00 € | | 04450-202 | 20 | 100 | 46 | 34 | 4 | 60 | 50 | 25 | 3 | M16 | 36 | 1,4 | 36 | 1 piece = 1 pair | | | 0.00 € | | 04450-222 | 22 | 140 | 65 | 50 | 5 | 95 | 78 | 30 | 4 | M20 | 36 | 1,4 | 45 | 1 piece = 1 pair | | | 0.00 € | | 04450-242 | 24 | 140 | 65 | 50 | 5 | 95 | 78 | 30 | 4 | M20 | 36 | 1,4 | 45 | 1 piece = 1 pair | | | 0.00 € | | 04450-282 | 28 | 140 | 65 | 50 | 5 | 95 | 78 | 30 | 4 | M24 | 40 | 1,6 | 55 | 1 piece = 1 pair | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|