norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:hardened and tempered and black oxidised or nickel-plated.Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.

* Admissible hand force for the handle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 04363_Datasheet_32084_Swing_clamps_mini_with_cam_lever_--en 209 kB

Drawings

Swing clamps, mini, with cam lever

Overview of items (compressed)

Item selection/filter
Order No.Version 1Surface finish
body
ABCD

EGHIJKLMNOPQRCADAcc.PriceOrder
04363-0100leftblack oxidised301018185226220,8611,584,3501,216366 0.00 €
04363-01001leftnickel-plated301018185226220,8611,584,3501,216366 0.00 €
04363-0150leftblack oxidised401423236835301815,3105,3631,519458 0.00 €
04363-01501leftnickel-plated401423236835301815,3105,3631,519458 0.00 €
04363-0200leftblack oxidised501830308745371,2820,7168,4801,8246512 0.00 €
04363-02001leftnickel-plated501830308745371,2820,7168,4801,8246512 0.00 €
04363-0300leftblack oxidised6022404010755451,5825,42010,41002,3308515 0.00 €
04363-03001leftnickel-plated6022404010755451,5825,42010,41002,3308515 0.00 €
04363-1100rightblack oxidised301018185226220,8611,584,3501,216366 0.00 €
04363-11001rightnickel-plated301018185226220,8611,584,3501,216366 0.00 €
04363-1150rightblack oxidised401423236835301815,3105,3631,519458 0.00 €
04363-11501rightnickel-plated401423236835301815,3105,3631,519458 0.00 €
04363-1200rightblack oxidised501830308745371,2820,7168,4801,8246512 0.00 €
04363-12001rightnickel-plated501830308745371,2820,7168,4801,8246512 0.00 €
04363-1300rightblack oxidised6022404010755451,5825,42010,41002,3308515 0.00 €
04363-13001rightnickel-plated6022404010755451,5825,42010,41002,3308515 0.00 €
Order No.

Version 1Surface finish
body
STUVX
min.
X
max.
Y
min.
Y
max.
F
N
Hand
force
FH N
CADAcc.PriceOrder
04363-0100leftblack oxidised22,8M44,32722,425,22224,8800100* 0.00 €
04363-01001leftnickel-plated22,8M44,32722,425,22224,8800100 0.00 €
04363-0150leftblack oxidised28,5M55,33430,833,831,734,71500150* 0.00 €
04363-01501leftnickel-plated28,5M55,33430,833,831,734,71500150 0.00 €
04363-0200leftblack oxidised45,5M88,44831,939,632,940,62100200* 0.00 €
04363-02001leftnickel-plated45,5M88,44831,939,632,940,62100200 0.00 €
04363-0300leftblack oxidised57M1010,56435,746,738,249,22800300* 0.00 €
04363-03001leftnickel-plated57M1010,56435,746,738,249,22800300 0.00 €
04363-1100rightblack oxidised22,8M44,32722,425,22224,8800100* 0.00 €
04363-11001rightnickel-plated22,8M44,32722,425,22224,8800100 0.00 €
04363-1150rightblack oxidised28,5M55,33430,833,831,734,71500150* 0.00 €
04363-11501rightnickel-plated28,5M55,33430,833,831,734,71500150 0.00 €
04363-1200rightblack oxidised45,5M88,44831,939,632,940,62100200* 0.00 €
04363-12001rightnickel-plated45,5M88,44831,939,632,940,62100200 0.00 €
04363-1300rightblack oxidised57M1010,56435,746,738,249,22800300* 0.00 €
04363-13001rightnickel-plated57M1010,56435,746,738,249,22800300 0.00 €