norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Ring 1.6541 steel.
Screw steel.
Version:Ring forged and high tensile tempered.
100% electromagnetic crack tested per EN 1677-1, 4x safety factor.
Plastic-coated.
Thread grade 10.9.
Note:In contrast to DIN 580 ring bolts this ring bolt is rotatable, therefore the load direction is adjustable and unintended tightening or loosening is negated.

– 4x safety factor
– lateral loading up to 90° is possible
– ring can rotate 360° with tightened screw

The listed load values apply for a minimum screw length of 1x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm², at an application temperature of -20 °C to +100 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07695 Ring bolts rotatable high-strength grade 10 210 kB

Drawings

Ring bolts rotatable high-strength grade 10

Item selection/filter

Order No.Version 2D

D1D2D3HLSS1SWPermissible
load
kg
CADAcc.PriceOrder
07695-08151with hex keyM8254425471299,56300 0.00 €
07695-10151with hex keyM10254426471599,56400 0.00 €
07695-12181with hex keyM12305234551811118750 0.00 €
07695-16241with hex keyM1635613564241413101500 0.00 €
07695-20301with hex keyM2040704474301615122300 0.00 €
07695-24361with hex keyM2448845291361918143200 0.00 €
07695-30451with hex keyM306010561112452522,5174500 0.00 €
07695-08150without hex keyM825442547128116300 0.00 €
07695-10150without hex keyM1025442547158116400 0.00 €
07695-12180without hex keyM12305233551810138750 0.00 €
07695-16240without hex keyM1635613564241413101500 0.00 €
07695-20300without hex keyM2040704474301617122300 0.00 €
07695-24360without hex keyM2448845291361921143200 0.00 €
07695-30450without hex keyM306010862112452726174500 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83