|
|
09071-20Magnets shallow pot with countersink SmCo |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing steel. Magnetic core SmCo (samarium cobalt).Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 280°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | H | Magnetic force N | CAD | Acc. | Price | Order |
---|
09071-20-16 | 16 ±0,15 | 3,5 | 6,6 | 4,5 | 57 | | | 0.00 € | | 09071-20-20 | 20 ±0,15 | 4,5 | 9,3 | 6 | 81 | | | 0.00 € | | 09071-20-25 | 25 ±0,15 | 4,5 | 9,2 | 7 | 105 | | | 0.00 € | | 09071-20-32 | 32 ±0,2 | 5,5 | 11,5 | 7 | 235 | | | 0.00 € | | 09071-20-40 | 40 ±0,2 | 5,5 | 11,5 | 8 | 540 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|