norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Surface: hard chromedNote:Torque wrench 40-200 set:
Precision +/- 3% of the scale value (in direction of actuation)
(5107-3 CT +/- 4% release precision)
Secure: - haptic (short path trip)
- acoustic (snap element)
Designed for rough workshop use.
Broad spectrum of use for controlled screw tightening. Applications in industry and trades.
Optimised sealing ring for protection from foreign matter.
Ratchet repair set for customer-oriented self-assembly permits use for decades.
Handle with anti-roll for easier power transmission through more grip.
Adjustment aid through indexing points for optimised operator guidance guarantees secure and fast setting of the desired torque value by turning the handle.
Secure locking of the setting values through detent on the swivel head.
Lock symbols signal the respective locking condition.
Possibility to fasten rope loop through openings on the locking mechanism swivel head.
Easily readable, contrast-rich scale.
Permanent readability through laser labelling of the scale sleeve.
Integrated switch lever.
Certified acc. to DIN EN ISO 6789-2:2017.
With calibration certificate and serial number.
Supplied in stable hexagonal hinged box.
Square acc. to DIN 3120, ISO 1174-1, DIN EN ISO 6789-2:2017.

Key insert (hex):
With knurling
Surface: chrome-plated, polished
DIN 3124, ISO 2725-1

Recommendation:
Annual check interval for torque wrenches, in which the upper limit is 5,000 load cycles.
Function:Operating principle of torque wrench
Unlock.
Press handle ca. 8 mm forward and rotate in the desired direction.
Continue to turn handle to set the desired torque.
Turn the handle backwards a little.
Lock.
Supplied withSet comprising:
Torque wrench
Key insert SW17
Key insert SW19
Suitable for3 Axis clamping system
5 Axis clamping system
5 Axis Clamping system compact
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96662-01 Torque wrench for 5-axis clamping system 161 kB

Drawings

Torque wrench for 5-axis clamping system

Item selection/filter

Order No.

ItemVersion 1Product typeTorque
Nm
CADAcc.PriceOrder
96662-01-01Torque Wrenchsetrevolving grip40 - 200 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83