|
|
02334-10Support elements automation compatible |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Support elements reduce workpiece vibrations during machining. All moving parts are sealed against the ingress of coolant, dust and swarf.Material:Carbon steel.Version:Body black oxidised. Thrust pin tempered and black oxidisedType of operation:Actuated using a hammer driver with adjustable torque or manually using a clamping key.Advantages:Automation-compatible High clamping forces Rapid clampingAccessory:Self-aligning pads 02000. Positioning feet 02040. Positioning feet 022041. Rest pads 02153.Supplied with02334-10-05012: 2x locating pins Ø 6 (h7) x 20, protective plug for tapped holes.
02334-10-10016: 2x locating pins Ø 8 (h7) x 25, protective plug for tapped holes DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | B1 | B2 | D | D1 | D2 | D3 for screw to DIN 912 | D4 | H | H1 | H2 | H3 | L | L1 | L2 | L3 | F= Spring strength (N) | F max. kN | Tightening torque max. Nm | Travel S | SW | CAD | Acc. | Price | Order |
---|
02334-10-05012 | 62 | 32 | 36 | M12x24 | 6 | 50 | M8 | 26 | 57 | 48 | 40 | 12 | 90 | 32 | 35 | 35 | 15-30 | 5 | 40 | 10 | 19 | | | 0.00 € | | 02334-10-10016 | 75 | 35 | 48 | M16x32 | 8 | 60 | M10 | 33 | 72 | 61 | 50 | 16 | 115 | 42 | 42 | 45 | 15-35 | 10 | 80 | 10 | 19 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|