norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Slot straps for flexible clamping bolt
04395-14

Slot straps for flexible clamping bolt

go back

Item description/product images

DescriptionMaterial:Steel.Version:black oxide finishNote:When using the slotted rail, every position on the machine table can be reached.

With 14 mm T-slot. Matches T-slot spacings of 63, 100 and 125 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04395-14 Slot straps for flexible clamping bolt 204 kB

Drawings

Slot straps for flexible clamping bolt

Item selection/filter

Order No.

ACADAcc.PriceOrder
04395-14-1414 192.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83