|
|
05715-05Toggle clamps vertical with flat foot and adjustable clamping... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel. Bright stainless steel. Plastic handle, oil-resistant.Note:A neoprene thrust pad is supplied with versions 05715-05-011200 and 05715-05-023400.Accessory:05240 05241 05260 05885-01 05887-01 05888 05280 05891-01Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | hole arrangement | Opening angle of holding arm | Opening angle of handle | Hand force FH N | Retaining force F1 N | Retaining force F2 N | Clamping force F3 N | Clamping force F4 N | CAD | Acc. | Price | Order |
---|
05715-05-011200 | steel | 1 | 90° | 170° | 50 | 800 | 1200 | 500 | 700 | | | 0.00 € | | 05715-05-023400 | steel | 4 | 90° | 170° | 200 | 1400 | 3400 | 800 | 1800 | | | 0.00 € | | 05715-05-111200 | stainless steel | 1 | 90° | 170° | 50 | 800 | 1200 | 500 | 700 | | | 0.00 € | |
Order No. | Main material | A | A1 | A3 | B | B1 | B2 | B3 | B5 | B6 | C | C1 | D | H | L | L1 | L2 | M | CAD | Acc. | Price | Order |
---|
05715-05-011200 | steel | 13,5 | 26,2 | - | 15,9 | 25,4 | 9 | 5 | 2 | 34 | 12,7 | 7,9 | 4,4 | 36 | 57 | 30,8 | 12,7 | M5x37 | | | 0.00 € | | 05715-05-023400 | steel | 39 | 64,3 | 31 | 38,1 | 62,7 | 18,3 | 10,3 | 3 | 70 | 33,3 | 19 | 7,9 | 91 | 131,8 | 67,5 | 28 | M10x80 | | | 0.00 € | | 05715-05-111200 | stainless steel | 13,5 | 26,2 | - | 15,9 | 25,4 | 9 | 5 | 2 | 34 | 12,7 | 7,9 | 4,4 | 36 | 57 | 30,8 | 12,7 | M5x30 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|