|
|
05820-04Toggle clamps hook horizontal with catch plate |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel. Bright stainless steel. Plastic handle, oil-resistant.Note:Horizontal hook toggle clamps are especially suitable for quickly closing and locking covers and hatches. The amount of travel can be set by altering the hook length. Adjustment length: 0 - 5 mm.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Opening angle of handle | Hand force FH N | Traction force F1 N | Retaining force F2 N | CAD | Acc. | Price | Order |
---|
05820-04-02000 | steel | 153° | 100 | 1500 | 2000 | | | 0.00 € | | 05820-04-04000 | steel | 155° | 160 | 3000 | 4000 | | | 0.00 € | | 05820-04-07000 | steel | 155° | 200 | 4000 | 7000 | | | 0.00 € | | 05820-04-12000 | stainless steel | 153° | 100 | 1500 | 2000 | | | 0.00 € | | 05820-04-14000 | stainless steel | 155° | 160 | 3000 | 4000 | | | 0.00 € | | 05820-04-17000 | stainless steel | 155° | 200 | 4000 | 7000 | | | 0.00 € | |
Order No. | Main material | A | A1 | A2 | B | B1 | B2 | B3 | B4 | B5 | D | D1 | H | L | L1 | L2 | Clamping travel L3 | R | T | CAD | Acc. | Price | Order |
---|
05820-04-02000 | steel | 26 | 13 | 6,5 | 40 | 28 | 21,5 | 43 | 31 | 24,5 | 5,2 | 6 | 25,4 | 167 | 45,5 | 58 | 70 | 5,4 | 14 | | | 0.00 € | | 05820-04-04000 | steel | 35 | 19 | 8 | 52 | 36 | 29 | 57 | 41 | 34 | 6,5 | 8 | 35 | 247 | 68,2 | 84 | 90 | 7 | 20 | | | 0.00 € | | 05820-04-07000 | steel | 51 | 32 | 9,5 | 71,5 | 52,5 | 43,5 | 78 | 59 | 50 | 8,5 | 12 | 49,3 | 314 | 84 | 104 | 115 | 10 | 27 | | | 0.00 € | | 05820-04-12000 | stainless steel | 26 | 13 | 6,5 | 40 | 28 | 21,5 | 43 | 31 | 24,5 | 5,2 | 6 | 25,4 | 167 | 45,5 | 58 | 70 | 5,4 | 14 | | | 0.00 € | | 05820-04-14000 | stainless steel | 35 | 19 | 8 | 52 | 36 | 29 | 57 | 41 | 34 | 6,5 | 8 | 35 | 247 | 68,2 | 84 | 90 | 7 | 20 | | | 0.00 € | | 05820-04-17000 | stainless steel | 51 | 32 | 9,5 | 71,5 | 52,5 | 43,5 | 78 | 59 | 50 | 8,5 | 12 | 49,3 | 314 | 84 | 104 | 115 | 10 | 27 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|