|
|
05825-10Toggle clamps latch horizontal with catch plate |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel. Bright stainless steel. Plastic handle, oil-resistant.Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches. The travel can be set by altering the hasp length.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Main material | Hand force FH N | Traction force F1 N | A | A1 | A2 | A3 | A4 | A5 | B | B1 | B3 | B5 | D | D1 | D2 | H | Travel path L min. | Travel path L max. | L1 | Clamping travel L2 | CAD | Acc. | Price | Order |
---|
05825-10-01600 | A | steel | 100 | 1600 | 26,2 | 15,9 | 6 | 9,9 | 19,8 | 5,2 | 28,2 | 19 | 13 | 2 | 4,4 | 4 | 4,4 | 31,3 | 82,5 | 112,5 | 10,4 | 30 | | | 0.00 € | | 05825-10-11600 | A | stainless steel | 100 | 1600 | 26,2 | 15,9 | 6 | 9,9 | 19,8 | 5,2 | 28,2 | 19 | 13 | 2 | 4,4 | 4 | 4,4 | 31,3 | 82,5 | 112,5 | 10,4 | 30 | | | 0.00 € | |
|
Order No. | Form | Main material | Hand force FH N | Traction force F1 N | A | A1 | A2 | A3 | A4 | A5 | B | B1 | B3 | B5 | D | D1 | D2 | Travel path L min. | Travel path L max. | H | L1 | Clamping travel L2 | CAD | Acc. | Price | Order |
---|
05825-10-03000 | B | steel | 150 | 3000 | 39,7 | 19 | 6,8 | 11,5 | 25,4 | 6,4 | 44,4 | 31,8 | 20 | 3 | 6,7 | 5 | 6,3 | 148,7 | 170,3 | 42 | 21,6 | 45 | | | 0.00 € | | 05825-10-07000 | B | steel | 200 | 7000 | 60,3 | 41,3 | 9,5 | 19,1 | 38,1 | 9,5 | 54 | 38,1 | 30,2 | 4 | 8,6 | 8 | 8,5 | 209,1 | 232,8 | 76,1 | 23,7 | 75 | | | 0.00 € | | 05825-10-13000 | B | stainless steel | 150 | 3000 | 39,7 | 19 | 6,8 | 11,5 | 25,4 | 6,4 | 44,4 | 31,8 | 20 | 3 | 6,7 | 5 | 6,3 | 148,7 | 170,3 | 42 | 21,6 | 45 | | | 0.00 € | | 05825-10-17000 | B | stainless steel | 200 | 7000 | 60,3 | 41,3 | 9,5 | 19,1 | 38,1 | 9,5 | 54 | 38,1 | 30,2 | 4 | 8,6 | 8 | 8,5 | 209,1 | 232,8 | 76,1 | 23,7 | 75 | | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|