norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bronze with graphite inserts.Version:Self-lubricating.
Hardness 190-220 HBW.
Note:The guide bushes can be used radially and axially.
The slide elements are maintenance-free and wear-resistant.
The graphite inserts provide lifetime lubrication.
Technical data:Material properties:
Base alloys: CuZn25Al5Mn4Fe3-C.

Density: 8.2 kg/dm³.
Flexural fatigue strength: +/- 150 MPa.
Modulus of elasticity: 120,000 N/mm².
Coefficient of friction: 0.05 - 0.12.
Max. speed: 0.5 m/s.
Thermal conductivity: 50 W/(mK).
Coefficient of thermal expansion: 18x10-6 K-1.
Electrically conductive: 7-8 m/(Ω·m-1).
Solid lubricant content: 20-25%.
Static surface pressure: 50 N/mm².
Dynamic surface pressure: 35 N/mm².
Temperature range:Up to 230 °C.Tolerances:The bore for the bearings should correspond to ISO tolerance H7.

The tolerance h6 to h7 is recommended for the shaft.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23681-05_A Guide bushes with collar bronze, maintenance-free, Form A 221 kB

Drawings

Guide bushes with collar bronze, maintenance-free, Form A

Item selection/filter

Order No.FormD

D1D2LL1L2RCADAcc.PriceOrder
23681-05-009014012A9141612321 0.00 €
23681-05-009014017A9141617321 0.00 €
23681-05-009014022A9141622321 0.00 €
23681-05-009014027A9141627321 0.00 €
23681-05-009014036A9141636321 0.00 €
23681-05-010014012A10141612321 0.00 €
23681-05-010014017A10141617321 0.00 €
23681-05-010014022A10141622321 0.00 €
23681-05-010014027A10141627321 0.00 €
23681-05-010014036A10141636321 0.00 €
23681-05-012018017A12182317631,5 0.00 €
23681-05-012018022A12182322631,5 0.00 €
23681-05-012018027A12182327631,5 0.00 €
23681-05-012018036A12182336631,5 0.00 €
23681-05-014020017A14202517631,5 0.00 €
23681-05-014020022A14202522631,5 0.00 €
23681-05-014020027A14202527631,5 0.00 €
23681-05-014020036A14202536631,5 0.00 €
23681-05-014020046A14202546631,5 0.00 €
23681-05-014020056A14202556631,5 0.00 €
23681-05-015020017A15202517631,5 0.00 €
23681-05-015020022A15202522631,5 0.00 €
23681-05-015020027A15202527631,5 0.00 €
23681-05-015020036A15202536631,5 0.00 €
23681-05-015020046A15202546631,5 0.00 €
23681-05-015020056A15202556631,5 0.00 €
23681-05-016022017A16222717631,5 0.00 €
23681-05-016022022A16222722631,5 0.00 €
23681-05-016022027A16222727631,5 0.00 €
23681-05-016022036A16222736631,5 0.00 €
23681-05-016022046A16222746631,5 0.00 €
23681-05-016022056A16222756631,5 0.00 €
23681-05-018026017A18263117631,5 0.00 €
23681-05-018026022A18263122631,5 0.00 €
23681-05-018026027A18263127631,5 0.00 €
23681-05-018026036A18263136631,5 0.00 €
23681-05-018026046A18263146631,5 0.00 €
23681-05-018026056A18263156631,5 0.00 €
23681-05-018026066A18263166631,5 0.00 €
23681-05-020026017A20263117631,5 0.00 €
23681-05-020026022A20263122631,5 0.00 €
23681-05-020026027A20263127631,5 0.00 €
23681-05-020026036A20263136631,5 0.00 €
23681-05-020026046A20263146631,5 0.00 €
23681-05-020026056A20263156631,5 0.00 €
23681-05-020026066A20263166631,5 0.00 €
23681-05-022030017A22303517632 0.00 €
23681-05-022030022A22303522632 0.00 €
23681-05-022030027A22303527632 0.00 €
23681-05-022030036A22303536632 0.00 €
23681-05-022030046A22303546632 0.00 €
23681-05-022030056A22303556632 0.00 €
23681-05-022030066A22303566632 0.00 €
23681-05-022030076A22303576632 0.00 €
23681-05-022030086A22303586632 0.00 €
23681-05-024030017A24303517632 0.00 €
23681-05-024030022A24303522632 0.00 €
23681-05-024030027A24303527632 0.00 €
23681-05-024030036A24303536632 0.00 €
23681-05-024030046A24303546632 0.00 €
23681-05-024030056A24303556632 0.00 €
23681-05-024030066A24303566632 0.00 €
23681-05-024030076A24303576632 0.00 €
23681-05-024030086A24303586632 0.00 €
23681-05-030042027A30424727632 0.00 €
23681-05-030042036A30424736632 0.00 €
23681-05-030042046A30424746632 0.00 €
23681-05-030042056A30424756632 0.00 €
23681-05-030042066A30424766632 0.00 €
23681-05-030042076A30424776632 0.00 €
23681-05-030042086A30424786632 0.00 €
23681-05-030042096A30424796632 0.00 €
23681-05-030042116A304247116632 0.00 €
23681-05-032042027A32424727632 0.00 €
23681-05-032042036A32424736632 0.00 €
23681-05-032042046A32424746632 0.00 €
23681-05-032042056A32424756632 0.00 €
23681-05-032042066A32424766632 0.00 €
23681-05-032042076A32424776632 0.00 €
23681-05-032042086A32424786632 0.00 €
23681-05-032042096A32424796632 0.00 €
23681-05-032042116A324247116632 0.00 €
23681-05-040054056A405460561043 0.00 €
23681-05-040054066A405460661043 0.00 €
23681-05-040054076A405460761043 0.00 €
23681-05-040054086A405460861043 0.00 €
23681-05-040054096A405460961043 0.00 €
23681-05-040054116A4054601161043 0.00 €
23681-05-040054136A4054601361043 0.00 €
23681-05-040054156A4054601561043 0.00 €
23681-05-042054056A425460561043 0.00 €
23681-05-042054066A425460661043 0.00 €
23681-05-042054076A425460761043 0.00 €
23681-05-042054086A425460861043 0.00 €
23681-05-042054096A425460961043 0.00 €
23681-05-042054116A4254601161043 0.00 €
23681-05-042054136A4254601361043 0.00 €
23681-05-042054156A4254601561043 0.00 €
23681-05-050066076A506672761043 0.00 €
23681-05-050066086A506672861043 0.00 €
23681-05-050066096A506672961043 0.00 €
23681-05-050066116A5066721161043 0.00 €
23681-05-050066136A5066721361043 0.00 €
23681-05-050066156A5066721561043 0.00 €
23681-05-050066196A5066721961043 0.00 €
23681-05-060080096A608086962043 0.00 €
23681-05-060080116A6080861162043 0.00 €
23681-05-060080136A6080861362043 0.00 €
23681-05-060080156A6080861562043 0.00 €
23681-05-060080196A6080861962043 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83