|
|
27799-15Adjustment plugs, plastic with felt glide surface for round and... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body polyamide. Glide face synthetic needle felt.Version:Body black.Note:There should be no load on the feet when adjusting. The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat. The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.
The lamellar form of the nut can be closed or interrupted.Application:The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Adjustment plugs, plastic with felt glide surface for round and square tubes, Form A, round |
More information |
Order No. | Version 2 | Form | Form-Type | D | D1 | D2 | H | H1 | H2 | L | L1 | SW | Load rating max. kN (static load only) | Suitable for | CAD | Acc. | Price | Order |
---|
27799-15-0030101529 | for round tubes | A | round | 30 | M22 | 25 | 5 | 5 | 3 | 19,7 | 29 | 28 | 3 | Ø30x1-1,5 | | | 0.00 € | | 27799-15-0030101560 | for round tubes | A | round | 30 | M22 | 25 | 5 | 5 | 3 | 19,7 | 60 | 28 | 3 | Ø30x1-1,5 | | | 0.00 € | | 27799-15-0030152029 | for round tubes | A | round | 30 | M22 | 25 | 5 | 5 | 3 | 27 | 29 | 28 | 2,5 | Ø30x1,5-2 | | | 0.00 € | | 27799-15-0032152029 | for round tubes | A | round | 32 | M22 | 25 | 5 | 5 | 3 | 19,7 | 29 | 28 | 3 | Ø32x1,5-2 | | | 0.00 € | | 27799-15-0032152060 | for round tubes | A | round | 32 | M22 | 25 | 5 | 5 | 3 | 19,7 | 60 | 28 | 3 | Ø32x1,5-2 | | | 0.00 € | | 27799-15-0035202529 | for round tubes | A | round | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | Ø35x2-2,5 | | | 0.00 € | | 27799-15-0035202560 | for round tubes | A | round | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | Ø35x2-2,5 | | | 0.00 € | | 27799-15-0035152029 | for round tubes | A | round | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | Ø35x1,5-2 | | | 0.00 € | | 27799-15-0035152060 | for round tubes | A | round | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | Ø35x1,5-2 | | | 0.00 € | | 27799-15-0038152029 | for round tubes | A | round | 38 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | Ø38x1,5-2 | | | 0.00 € | | 27799-15-0038152060 | for round tubes | A | round | 38 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | Ø38x1,5-2 | | | 0.00 € | | 27799-15-0040202529 | for round tubes | A | round | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | Ø40x2-2,5 | | | 0.00 € | | 27799-15-0040202560 | for round tubes | A | round | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | Ø40x2-2,5 | | | 0.00 € | | 27799-15-0040152029 | for round tubes | A | round | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | Ø40x1,5-2 | | | 0.00 € | | 27799-15-0040152060 | for round tubes | A | round | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | Ø40x1,5-2 | | | 0.00 € | | 27799-15-0045152031 | for round tubes | A | round | 45 | M30 | 25 | 5 | 5 | 3 | 29,3 | 31 | 41 | 3 | Ø45x1,5-2 | | | 0.00 € | | 27799-15-0050152031 | for round tubes | A | round | 50 | M30 | 25 | 5 | 5 | 3 | 29,3 | 31 | 41 | 3 | Ø50x1,5-2 | | | 0.00 € | |
|
Adjustment plugs, plastic with felt glide surface for round and square tubes, Form B, square |
More information |
Order No. | Version 2 | Form | Form-Type | A | D1 | D2 | H | H1 | H2 | L | L1 | SW | Load rating max. kN (static load only) | Suitable for | CAD | Acc. | Price | Order |
---|
27799-15-3030101529 | for square tubing | B | Square | 30 | M22 | 25 | 5 | 5 | 3 | 19,5 | 29 | 28 | 3 | 30x30x1-1,5 | | | 0.00 € | | 27799-15-3030101560 | for square tubing | B | Square | 30 | M22 | 25 | 5 | 5 | 3 | 19,5 | 60 | 28 | 3 | 30x30x1-1,5 | | | 0.00 € | | 27799-15-3030152029 | for square tubing | B | Square | 30 | M22 | 25 | 5 | 5 | 3 | 19,5 | 29 | 28 | 3 | 30x30x1,5-2 | | | 0.00 € | | 27799-15-3030152060 | for square tubing | B | Square | 30 | M22 | 25 | 5 | 5 | 3 | 19,5 | 60 | 28 | 3 | 30x30x1,5-2 | | | 0.00 € | | 27799-15-3535152029 | for square tubing | B | Square | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | 35x35x1,5-2 | | | 0.00 € | | 27799-15-3535152060 | for square tubing | B | Square | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | 35x35x1,5-2 | | | 0.00 € | | 27799-15-3535202529 | for square tubing | B | Square | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | 35x35x2-2,5 | | | 0.00 € | | 27799-15-3535202560 | for square tubing | B | Square | 35 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | 35x35x2-2,5 | | | 0.00 € | | 27799-15-4040152029 | for square tubing | B | Square | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | 40x40x1,5-2 | | | 0.00 € | | 27799-15-4040152060 | for square tubing | B | Square | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | 40x40x1,5-2 | | | 0.00 € | | 27799-15-4040202529 | for square tubing | B | Square | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | 40x40x2-2,5 | | | 0.00 € | | 27799-15-4040202560 | for square tubing | B | Square | 40 | M22 | 25 | 5 | 5 | 3 | 29,3 | 60 | 28 | 3 | 40x40x2-2,5 | | | 0.00 € | | 27799-15-4545152029 | for square tubing | B | Square | 45 | M22 | 25 | 5 | 5 | 3 | 29,3 | 29 | 28 | 3 | 45x45x1,5-2 | | | 0.00 € | | 27799-15-5050152031 | for square tubing | B | Square | 50 | M30 | 25 | 5 | 5 | 3 | 29,3 | 31 | 41 | 3 | 50x50x1,5-2 | | | 0.00 € | |
|
Adjustment plugs, plastic with felt glide surface for round and square tubes, Form C, rectangular |
More information |
Order No. | Version 2 | Form | Form-Type | A | B | D1 | D2 | H | H1 | H2 | L | L1 | SW | Load rating max. kN (static load only) | Suitable for | CAD | Acc. | Price | Order |
---|
27799-15-6040152029 | for square tubes | C | rectangular | 60 | 40 | M22 | 25 | 5 | 5 | 3 | 29 | 29 | 28 | 4 | 60x40x1,5-2 | | | 0.00 € | | 27799-15-6040152060 | for square tubes | C | rectangular | 60 | 40 | M22 | 25 | 5 | 5 | 3 | 29 | 60 | 28 | 4 | 60x40x1,5-2 | | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|