norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Knobs thermoset PF 31.
Rod steel 1.0718 or stainless steel 1.4305.

Version:Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
Note:For the inch series, dimension D1 is in inches, all other dimensions are in mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06360 inch Handles, inch 169 kB

Handles, Form A, inch

More information

Drawings

Handles, Form A, inch

Item selection/filter

Order No.Main
material
Form

DD1D2LL1L2CADAcc.PriceOrder
06360-2A2X35steelA81/4-202035918 0.00 €
06360-2A2X50steelA81/4-202050918 0.00 €
06360-2A2X65steelA81/4-202065918 0.00 €
06360-2A3X50steelA105/16-1825501322,5 0.00 €
06360-2A3X65steelA105/16-1825651322,5 0.00 €
06360-2A3X80steelA105/16-1825801322,5 0.00 €
06360-2A3X100steelA105/16-18251001322,5 0.00 €
06360-2A4X65steelA123/8-1632651529 0.00 €
06360-2A4X80steelA123/8-1632801529 0.00 €
06360-2A4X100steelA123/8-16321001529 0.00 €
06360-2A4X125steelA123/8-16321251529 0.00 €
06360-2A5X80steelA141/2-1336801633 0.00 €
06360-2A5X100steelA141/2-13361001633 0.00 €
06360-2A5X125steelA141/2-13361251633 0.00 €
06360-2A5X160steelA141/2-13361601633 0.00 €
06360-12A2X35stainless steelA81/4-202035918 0.00 €
06360-12A2X50stainless steelA81/4-202050918 0.00 €
06360-12A2X65stainless steelA81/4-202065918 0.00 €
06360-12A3X50stainless steelA105/16-1825501322,5 0.00 €
06360-12A3X65stainless steelA105/16-1825651322,5 0.00 €
06360-12A3X80stainless steelA105/16-1825801322,5 0.00 €
06360-12A3X100stainless steelA105/16-18251001322,5 0.00 €
06360-12A4X65stainless steelA123/8-1632651529 0.00 €
06360-12A4X80stainless steelA123/8-1632801529 0.00 €
06360-12A4X100stainless steelA123/8-16321001529 0.00 €
06360-12A4X125stainless steelA123/8-16321251529 0.00 €
06360-12A5X80stainless steelA141/2-1336801633 0.00 €
06360-12A5X100stainless steelA141/2-13361001633 0.00 €
06360-12A5X125stainless steelA141/2-13361251633 0.00 €
06360-12A5X160stainless steelA141/2-13361601633 0.00 €

Handles, Form B, inch

More information

Drawings

Handles, Form B, inch

Item selection/filter

Order No.Main
material
FormD

D1D2LL1L2CADAcc.PriceOrder
06360-7A2X35steelB81/4-202335960 0.00 €
06360-7A2X50steelB81/4-202350960 0.00 €
06360-7A2X65steelB81/4-202365960 0.00 €
06360-7A3X50steelB105/16-1826501370 0.00 €
06360-7A3X65steelB105/16-1826651370 0.00 €
06360-7A3X80steelB105/16-1826801370 0.00 €
06360-7A3X100steelB105/16-18261001370 0.00 €
06360-7A4X65steelB123/8-1635651585 0.00 €
06360-7A4X80steelB123/8-1635801585 0.00 €
06360-7A4X100steelB123/8-16351001585 0.00 €
06360-7A4X125steelB123/8-16351251585 0.00 €
06360-7A5X80steelB141/2-1335801685 0.00 €
06360-7A5X100steelB141/2-13351001685 0.00 €
06360-7A5X125steelB141/2-13351251685 0.00 €
06360-7A5X160steelB141/2-13351601685 0.00 €
06360-17A2X35stainless steelB81/4-202335960 0.00 €
06360-17A2X50stainless steelB81/4-202350960 0.00 €
06360-17A2X65stainless steelB81/4-202365960 0.00 €
06360-17A3X50stainless steelB105/16-1826501370 0.00 €
06360-17A3X65stainless steelB105/16-1826651370 0.00 €
06360-17A3X80stainless steelB105/16-1826801370 0.00 €
06360-17A3X100stainless steelB105/16-18261001370 0.00 €
06360-17A4X65stainless steelB123/8-1635651585 0.00 €
06360-17A4X80stainless steelB123/8-1635801585 0.00 €
06360-17A4X100stainless steelB123/8-16351001585 0.00 €
06360-17A4X125stainless steelB123/8-16351251585 0.00 €
06360-17A5X80stainless steelB141/2-1335801685 0.00 €
06360-17A5X100stainless steelB141/2-13351001685 0.00 €
06360-17A5X125stainless steelB141/2-13351251685 0.00 €
06360-17A5X160stainless steelB141/2-13351601685 0.00 €

Handles, Form C, inch

More information

Drawings

Handles, Form C, inch

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2CADAcc.PriceOrder
06360-4A2X35steelC81/4-202035931 0.00 €
06360-4A2X50steelC81/4-202050931 0.00 €
06360-4A2X65steelC81/4-202065931 0.00 €
06360-4A3X50steelC105/16-1825501338 0.00 €
06360-4A3X65steelC105/16-1825651338 0.00 €
06360-4A3X80steelC105/16-1825801338 0.00 €
06360-4A3X100steelC105/16-18251001338 0.00 €
06360-4A4X65steelC123/8-1630651546 0.00 €
06360-4A4X80steelC123/8-1630801546 0.00 €
06360-4A4X100steelC123/8-16301001546 0.00 €
06360-4A4X125steelC123/8-16301251546 0.00 €
06360-4A5X80steelC141/2-1335801653 0.00 €
06360-4A5X100steelC141/2-13351001653 0.00 €
06360-4A5X125steelC141/2-13351251653 0.00 €
06360-4A5X160steelC141/2-13351601653 0.00 €
06360-14A2X35stainless steelC81/4-202035931 0.00 €
06360-14A2X50stainless steelC81/4-202050931 0.00 €
06360-14A2X65stainless steelC81/4-202065931 0.00 €
06360-14A3X50stainless steelC105/16-1825501338 0.00 €
06360-14A3X65stainless steelC105/16-1825651338 0.00 €
06360-14A3X80stainless steelC105/16-1825801338 0.00 €
06360-14A3X100stainless steelC105/16-18251001338 0.00 €
06360-14A4X65stainless steelC123/8-1630651546 0.00 €
06360-14A4X80stainless steelC123/8-1630801546 0.00 €
06360-14A4X100stainless steelC123/8-16301001546 0.00 €
06360-14A4X125stainless steelC123/8-16301251546 0.00 €
06360-14A5X80stainless steelC141/2-1335801653 0.00 €
06360-14A5X100stainless steelC141/2-13351001653 0.00 €
06360-14A5X125stainless steelC141/2-13351251653 0.00 €
06360-14A5X160stainless steelC141/2-13351601653 0.00 €

Handles, Form E, inch

More information

Drawings

Handles, Form E, inch

Item selection/filter

Order No.Version

Form

DD1D2LL1L2CADAcc.PriceOrder
06360-6A2X35steelE81/4-201735945 0.00 €
06360-6A2X50steelE81/4-201750945 0.00 €
06360-6A2X65steelE81/4-201765945 0.00 €
06360-6A3X50steelE105/16-1823501361 0.00 €
06360-6A3X65steelE105/16-1823651361 0.00 €
06360-6A3X80steelE105/16-1823801361 0.00 €
06360-6A3X100steelE105/16-18231001361 0.00 €
06360-6A4X65steelE123/8-1629651571 0.00 €
06360-6A4X80steelE123/8-1629801571 0.00 €
06360-6A4X100steelE123/8-16291001571 0.00 €
06360-6A4X125steelE123/8-16291251571 0.00 €
06360-6A5X80steelE141/2-1329801671 0.00 €
06360-6A5X100steelE141/2-13291001671 0.00 €
06360-6A5X125steelE141/2-13291251671 0.00 €
06360-6A5X160steelE141/2-13291601671 0.00 €
06360-16A2X35stainless steelE81/4-201735945 0.00 €
06360-16A2X50stainless steelE81/4-201750945 0.00 €
06360-16A2X65stainless steelE81/4-201765945 0.00 €
06360-16A3X50stainless steelE105/16-1823501361 0.00 €
06360-16A3X65stainless steelE105/16-1823651361 0.00 €
06360-16A3X80stainless steelE105/16-1823801361 0.00 €
06360-16A3X100stainless steelE105/16-18231001361 0.00 €
06360-16A4X65stainless steelE123/8-1629651571 0.00 €
06360-16A4X80stainless steelE123/8-1629801571 0.00 €
06360-16A4X100stainless steelE123/8-16291001571 0.00 €
06360-16A4X125stainless steelE123/8-16291251571 0.00 €
06360-16A5X80stainless steelE141/2-1329801671 0.00 €
06360-16A5X100stainless steelE141/2-13291001671 0.00 €
06360-16A5X125stainless steelE141/2-13291251671 0.00 €
06360-16A5X160stainless steelE141/2-13291601671 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83