Material
Hinge brackets aluminium.
Plain bearing sintered steel with Teflon.
Pins and screws steel.
Plain bearing sintered steel with Teflon.
Pins and screws steel.
Version
Hinge bracket bright.
Pins and screws galvanised.
Pins and screws galvanised.
Show more
Show less
Swivel flange, clevis type for ISO 15552 / 21287, Form A
from
€13.25
plus sales tax
plus shipping costs
Swivel flange clevis-type for ISO 15552 / 21287, Form B
from
€14.25
plus sales tax
plus shipping costs
Description
Material
Hinge brackets aluminium.
Plain bearing sintered steel with Teflon.
Pins and screws steel.
Plain bearing sintered steel with Teflon.
Pins and screws steel.
Version
Hinge bracket bright.
Pins and screws galvanised.
Pins and screws galvanised.
Note
Swivel flange for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. This swivel flange is used for pivot mounting of pneumatic cylinders.
Mounted on the bottom (end cover).
Form A: Standard.
Form B: With sintered bronze plain bearing.
Mounted on the bottom (end cover).
Form A: Standard.
Form B: With sintered bronze plain bearing.
Scope of delivery
1 swivel flange.
1 pin.
2 circlips.
4 cap screws.
1 pin.
2 circlips.
4 cap screws.