{"product":{"productId":"agid.35471","price":365.88,"name":"Stops, 4 sided for T-slot and grid systems, Form B, on grid and T-slot systems"},"currency":"EUR"}
Description
Product description
These 4-sided stops are flexible support and stop elements that can be used in various machining applications.
With the aid of these stops, workpieces can be precisely positioned and aligned at defined levels via the integrated steps.
Single or multiple clamping can be realised with the stops.
With the aid of these stops, workpieces can be precisely positioned and aligned at defined levels via the integrated steps.
Single or multiple clamping can be realised with the stops.
Material
Steel.
Version
Hardened, black oxidised.
Assembly
The 4-sided stops are positioned and fastened using shoulder screws (M12, M16) on grid systems and T-slot keys and cap screws on T-slot systems (14, 18, 22).
Scope of delivery
System size M12:
1x body stop
2x reducer bushes for M12 shoulder screws
2x T-slot keys
System size M16:
1x body stop
2x T-slot keys
1x body stop
2x reducer bushes for M12 shoulder screws
2x T-slot keys
System size M16:
1x body stop
2x T-slot keys
Accessory
Shoulder screws 07533.
Cap screws 07160.
Cap screws 07160.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.