EN
Choose your language

Description

Material
Plastic
Contact terminals AgNi.
Version
Front frame silver.
White LED integrated.
Note
Round indicator lamps and connections for flat tags (use partially or fully insulated flat pin sockets) With integrated white LED. Different signal colours can be displayed using optionally available cups (a cup is required for a neat finish).

The indicator lamps impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The indicator lamps fulfil all relevant standards.

Certificates / Standards met:
CE.
EN 60947-5-1, EN 61058.

The IP rating applies to the front part.
Technical Data
Mounting position: arbitrary.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Accessory
Cups 81175-99.
Labelling tags 81040-15.
Cap lifter 81040.
Surface mounted housing 81200, 81200-05.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought