{"product":{"productId":"agid.34095","price":17.31,"name":"Push button, installation version, Ø 22.3 mm flat tag connection, compact"},"currency":"EUR"}
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Front frame silver
Show more
Show less
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Front frame silver
Note for ordering
Please order button caps and labelling tags separately.
Note
Push button switch, round, with integrated contactor and connections for flat tabs (use partially or fully insulated flat pin sockets) Various button colours can be displayed using the optionally available button caps (a button cap is required for a neat finish).
The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
The IP rating applies to the front part.
The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
The IP rating applies to the front part.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Accessory
Button cap 81040.
Labelling tags 81040-15.
Cap lifter 81040-10.
Surface mounting housing 81200, 81200-05.
Labelling tags 81040-15.
Cap lifter 81040-10.
Surface mounting housing 81200, 81200-05.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.