{"product":{"productId":"agid.34108","price":27.34,"name":"Selector switch, installation version, Ø 22.3 mm flat tab connector, compact"},"currency":"EUR"}
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Selector switch black.
Front frame silver.
Front frame silver.
Show more
Show less
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Selector switch black.
Front frame silver.
Front frame silver.
Note
Selector switch, round style with twist grip and integrated contactor and connections for tab plugs (use partially or fully insulated flat sockets)
.
These selector switches have an ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The selector switches fulfill all relevant standards.
The IP rating applies to the front part.
Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
.
These selector switches have an ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The selector switches fulfill all relevant standards.
The IP rating applies to the front part.
Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 30,000 switching cycles.
Electrical lifespan: 30,000 switching cycles at nominal load.
Mechanical lifespan: 30,000 switching cycles.
Electrical lifespan: 30,000 switching cycles at nominal load.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Accessory
Surface-mounted housing 81200, 81200-05.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.