- Mounting hole Ø 22.3 mm
Description
Material
PA6 plastic.
Version
Lower part dark grey.
Upper part black.
Bracket black.
Upper part black.
Bracket black.
Note
Empty housings for up to 4 control points. The robust PA6 plastic housings have mounting diameters of 22.3 mm for the installation of control and signaling devices. They are suitable as surface-mounted housings for applications in all industrial sectors. The interior offers sufficient space for the installation of the necessary components. The housing is simply inserted into the supplied holder and locked into place.
Form A: Without predefined cable openings (for custom connections or wireless).
Form B: A predefined, break-out M16 cable duct on the front side.
Certificates / Standards met:
CE, UL.
The IP rating depends on the components used.
Form A: Without predefined cable openings (for custom connections or wireless).
Form B: A predefined, break-out M16 cable duct on the front side.
Certificates / Standards met:
CE, UL.
The IP rating depends on the components used.
Temperature range
Storage temperature: -40 °C to +70 °C.
Operating temperature: -40°C to +60°C.
Operating temperature: -40°C to +60°C.
Assembly
The bracket is screwed onto a panel or profile using countersunk screws. The housing is then placed on the bracket and snapped into place.
Scope of delivery
1x housing
1x wall bracket.
1x wall bracket.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.