{"product":{"productId":"agid.36862","price":1.11,"name":"Latches, steel or stainless steel, with round draw bail for up to 250N, fastening holes concealed or on the side, style D"},"currency":"EUR"}
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Latches can be screwed on or riveted
- Can be secured or sealed against unintentional loosening
Description
Material
Steel or stainless steel 1.4301.
Version
Steel galvanised.
Stainless steel electropolished.
Stainless steel electropolished.
Note
Latches with draw bail for securely closing and locking hatches, container lids, machine panelling and the like. The toggle system makes them vibration proof.
The fastening force is applied by traction on a draw bail.
Latches can be secured against unintentional opening or sealed through the hole D2.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
The fastening force is applied by traction on a draw bail.
Latches can be secured against unintentional opening or sealed through the hole D2.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
Accessory
Catch plate 05528.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.