{"product":{"productId":"agid.36856","price":3.14,"name":"Latches, steel or stainless steel, with spring clip and integrated length compensation for up to 500N, fastening holes concealed, style A"},"currency":"EUR"}
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Latches can be screwed on or riveted
- Can be secured or sealed against unintentional loosening
Description
Material
Steel or stainless steel 1.4301.
Version
Steel galvanised.
Stainless steel electropolished.
Stainless steel electropolished.
Note
Latches with spring clip for securely closing and locking hatches, container lids, machine panelling and similar. The toggle system makes them vibration proof.
The fastening force is applied by traction on a spring clip The latches can be screwed on or riveted.
The fastening force is applied by traction on a spring clip The latches can be screwed on or riveted.
Drawing reference
Form A: with integrated spring (max. +4 mm)
Form B: with integrated screw for manual adjustment (max. +4 mm)
Form B: with integrated screw for manual adjustment (max. +4 mm)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.