{"product":{"productId":"agid.34929","price":80.41,"name":"Mini ejectors, Form B"},"currency":"EUR"}
- Lightweight and compact
- Can be installed directly onto the suction cup
- With integrated silencer
Description
Material
Body aluminium.
Nozzle system brass.
Nozzle system brass.
Version
Body anodised.
Note
The small size of these mini ejectors enables them to be used in confined spaces. The simple design with a body, Venturi nozzle and silencer results in the ejector being completely wear-free and low-maintenance. This lightweight ejector design is particularly suitable for use in highly dynamic processes.
Technical Data
Compressed air supply: Filtered, non-lubricated air, pressure 2 to 6 bar, optimum operating pressure 5 bar.
Temperature range
0°C to +80°C.
Drawing reference
1 Compressed air port
2 Vacuum port
3 Exhaust air silencer
4 Vacuum switch connection
2 Vacuum port
3 Exhaust air silencer
4 Vacuum switch connection
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.