EN
Choose your language

Description

Material
Toggle clamp steel.
Grip polyamide.
Protective cap Neoprene
Screw and locknut stainless steel.
Support aluminium
Version
Toggle clamp, nitro-carburised and black oxidised.
Grip element blue.
Protective cap black, oil resistant, hardness Shore 75A.
Screw and locknut bright.
Support hard-coated.
Note
Maintenance-free high quality link bushes. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm.

Assembly together with a rounded support.
On request
Other grip colours.
Accessory
Baseplate 01042.
Base rails 34000-15.
Extension pieces 02035-01.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought